CHECKOUT Your Cart: Empty

USB Stereo Audio Adapter External Sound Card

ICUSBAUDIOB

Add headphone and MIC audio connectors through USB

$21.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 2386
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This USB Audio adapter converts a USB port to an audio port, allowing you to add headsets and microphones to your computer without the need to unplug other devices!

Compliant with USB 2.0 and USB audio device specification 1.0, the USB audio adapter couldn't be any simpler to install...it's as easy as connecting the adapter to an available USB 2.0 port, then connecting your audio devices to the provided 3.5 mm audio ports as needed.

Compatible with Windows 98SE and up, as well as Mac OS 9.x and later, the adapter integrates into any computer environment, providing superb sound quality and convenience that can't be matched.

The StarTech.com Advantage
  • A compact and portable audio adapter that can instantly give a system audio capabilities without any software or driver installation
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • 3.5mm mini-jack connectors for headphone and MIC
  • Headphone and microphone support on PlayStation 3
  • Compact, palm sized form factor
  • Compliant with USB audio device class specification 1.0
  • Plug-and-Play compliant
Applications
  • Add audio support to any USB capable computer system
  • Replace a failed onboard audio port for desktops or laptops
  • Connect 3.5mm mini-jack headset to a Playstation 3 console
Product Numbers
Dell Harmony A2119864
TechData Dis 61413L
ASI Distribution USA 81377
D and H ICUSBAUDIOB
Ingram Micro USA U45636
Synnex US STA-ICUSBAUDIOB
UPC Code 065030831710
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID C-Media - CM108AH
Connector(s)
Connector Type(s) 1 - USB A (4 pin) Male
2 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ 8 (32/64-bit)
Mac OS X (tested up to 10.8)
Linux
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 3.1 in [80 mm]
Product Width 1.6 in [40 mm]
Product Height 0.6 in [15 mm]
Product Weight 1.9 oz [53.5 g]
Packaging Information
Shipping (Package) Weight 0.3 lb [0.1 kg]
What's in the Box
Included in Package 1 - USB to Audio Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB to Stereo Audio Adapter Converter
ICUSBAUDIO USB to Stereo Audio Adapter Converter Turn a USB port into a Stereo Sound Card
$21.99
In Stock 1551

Accessories

3 Port PCI High Speed USB 2.0 Adapter Card
$10.99
Not Available
4 Port PCI High Speed USB 2.0 Adapter Card
PCI330USB2 4 Port PCI High Speed USB 2.0 Adapter Card Add 4 USB 2.0 ports to a computer through a PCI slot
$21.99
In Stock 97
4 Port PCI High Speed USB 2.0 Adapter Card
PCI420USB 4 Port PCI High Speed USB 2.0 Adapter Card Add 4 USB 2.0 ports to any desktop computer with a PCI slot
$19.99
In Stock 396