Computer Parts / Computer Fans & Coolers / SNTFAN
40x10mm Replacement Cooler Fan for SNT Series
SNTFANReplace the 40mm fan on any SNT series Mobile Rack
$14.99 USD
In Stock: United States : 23
This replacement ball bearing fan is suitable for any of the StarTech Removable Drive Drawer/Mobile Racks, saving the cost of replacing a Removable Drive Drawer/Mobile Rack if only the cooling fan needs replacement.
The StarTech.com Advantage
- Save the cost of replacing a Removable Drive Drawer/Mobile Racks if only the cooling fan needs replacement
Features
- Ball bearings in the motor provide dependable operation and a long service life
Applications
- Replacement ball bearing fan for StarTech removable drive drawers/mobile racks
Product Numbers
| TechData Dis | 857152 |
| ASI Distribution USA | 89162 |
| Ingram Micro USA | 418573 |
| Synnex US | STA-SNTFAN |
| UPC Code | 065030783606 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 2 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (2 pin) Female |
| Performance | |
| Noise Level | 32 dBA |
| MTBF | 45,000 Hours |
| Physical Characteristics | |
| Color | Black |
| Product Length | 1.6 in [40 mm] |
| Product Width | 0.4 in [10 mm] |
| Product Height | 1.6 in [40 mm] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 0.09 |
| Power Consumption | 1.08W |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 40mm Replacement Fan |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SNTFAN_Datasheet.pdf
English - SNTFAN_Datasheet-ES.pdf
Español - SNTFAN_Datasheet-FR.pdf
Français - SNTFAN_Datasheet-IT.pdf
Italiano - SNTFAN_Datasheet-NL.pdf
Nederlands





















