Computer Parts / Computer Fans & Coolers / FAN4X2LP4
Discontinued
40x20mm Replacement Dual Ball Bearing Computer Case Fan w/ LP4
FAN4X2LP4Add additional chassis cooling with a 40mm ball bearing case fan
This 40x20mm PC computer cooling fan is a perfect addition or replacement PC fan for maintaining suitable operating temperatures within your computer case.
The PC fan can be powered through a simple LP4 connection to the PC power supply and offers a dual ball bearing design to ensure quiet, dependable operation.
The StarTech.com Advantage
- Exhausts hot air out of a PC, increasing dependability and extending component lifetime
- Cools your PC, increasing dependability and extending component lifetime
Features
- Dual Ball Bearings in the cooling fan provides increased airflow, reliability and longer life
Applications
- Install in your workstation to keep your hardware cool
- Replaces a non-functional or a noisy fan in a PC
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 2 |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - LP4 (4 pin; Molex Large Drive Power) Female |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Fan RPM | 5500 |
| Air Flow Rate | 4.65 CFM |
| Noise Level | 23 dBA |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 1.6 in [40 mm] |
| Product Width | 0.8 in [20 mm] |
| Product Height | 1.6 in [40 mm] |
| Product Weight | 0.9 oz [25 g] |
| Power | |
| Input Voltage | 12 DC |
| Environmental | |
| Operating Temperature | -10 to 80 |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 40mm Ball Bearing Fan |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FAN4X2LP4_Datasheet.pdf
English - FAN4X2LP4_Datasheet-ES.pdf
Español - FAN4X2LP4_Datasheet-FR.pdf
Français - FAN4X2LP4_Datasheet-IT.pdf
Italiano - FAN4X2LP4_Datasheet-NL.pdf
Nederlands
