Computer Parts / Computer Fans & Coolers / FANGUARD8_5
8cm Wire Fan Guard for Case or Cooling Fans - 5 Pack
FANGUARD8_5Add a metal wire fan guard to any computer chassis' 80mm fan opening
$12.99 USD
In Stock: United States : 59
This bulk pack of five 8cm PC case fan guards offer a cost-effective solution for keeping computers cool, while maintaining a safe operating environment.
The StarTech.com Advantage
- Designed to ensure air flows freely while keeping objects safely away from the fan blades
- Durable, all-metal construction for long term reliability and safety
- Backed by a StarTech.com lifetime warranty
Features
- Designed to fit any 80mm computer case fan opening
- All metal construction
- Chrome finish
Applications
- Add a cover to an open computer case vent/fan opening
- Replace a worn looking or unsafe computer case fan cover
Product Numbers
| TechData Dis | 852604 |
| Ingram Micro USA | CH4496 |
| Synnex US | STA-FANGUARD8_5 |
| UPC Code | 065030788984 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Package Quantity | 5 |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 5 - 80mm Wire Fan Guard |
| 20 - Mounting Screws | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANGUARD8_5_Datasheet.pdf
English - FANGUARD8_5_Datasheet-ES.pdf
Español - FANGUARD8_5_Datasheet-FR.pdf
Français - FANGUARD8_5_Datasheet-IT.pdf
Italiano - FANGUARD8_5_Datasheet-NL.pdf
Nederlands



















