Computer Parts / Computer Fans & Coolers / FANFILTER92
Clearance
Cleanable Air Filter for 92 mm Computer Case Fan
FANFILTER92Reduces the dust and debris passing through a computer's 92mm case fan
$1.99 USD
In Stock: United States : 10
Prices may be lower from Resellers: View all Resellers View all Distributors
When air is moved through your computer case, dust, grit and grime can build up and prevent your system from functioning at its optimal efficiency. Enter StarTech.com’s FANFILTER92, the best way to prevent grime from building up and hindering performance.
The StarTech.com Advantage
- Filters air entering PC case fan, thereby reducing dust and dirt buildup inside the case.
Features
- Washable with soap and water
- Includes washable foam filter, mounting bracket and screws
Applications
- 9.2cm case fan air filter
Product Numbers
| UPC Code | 065030787055 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Black |
| Product Length | 3.6 in [92 mm] |
| Product Width | 3.6 in [92 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 9.2cm Cleanable Air Filter for Case Fans |
| 4 - Mounting Screw | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANFILTER92_Datasheet.pdf
English - FANFILTER92_Datasheet-ES.pdf
Español - FANFILTER92_Datasheet-FR.pdf
Français - FANFILTER92_Datasheet-IT.pdf
Italiano - FANFILTER92_Datasheet-NL.pdf
Nederlands



