Computer Parts / Computer Fans & Coolers / FANSEAL92
9.2cm Rubber Anti-Vibration Fan Seal
FANSEAL92Reduces vibrations and noise from between a 92mm case fan and the computer chassis
$6.99 USD
In Stock: United States : 288
StarTech.com’s FANSEAL eliminates noise caused by fan vibration by creating a seal around the fan to prevent air leakage. Simple to install on 6cm square fans.
The StarTech.com Advantage
- Eliminates noise caused by fan vibration
- Provides a seal around the fan to prevent air leakage
- Easy to install
Features
- Fits 9.2 cm square fans
Product Numbers
| ASI Distribution USA | 117816 |
| Synnex US | STA-FANSEAL92 |
| UPC Code | 065030795043 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | White |
| Product Length | 3.6 in [92 mm] |
| Product Width | 3.6 in [92 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 92mm Rubber Fan Seal |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANSEAL92_Datasheet.pdf
English - FANSEAL92_Datasheet-ES.pdf
Español - FANSEAL92_Datasheet-FR.pdf
Français - FANSEAL92_Datasheet-IT.pdf
Italiano - FANSEAL92_Datasheet-NL.pdf
Nederlands





