CHECKOUT Your Cart: Empty

Black USB Powered Laptop Cooler

NBCOOLER

Provide extra cooling to a laptop through USB

$31.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 935
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This simple notebook cooler can help to keep your laptop running at peak performance! The internal heat generated by laptop components can weaken system performance and cause instability. By keeping the laptop cooler, you can help to ensure that your notebook endures the performance you demand.

Designed to work with any laptop computer size, the cooler features four 60mm fans that pull heat away from the base of the laptop, extracting the hot air for better circulation and dissipation within the computer casing.

NBCOOLER features variable speed settings that let you adjust the fan speeds to suit the amount of heat coming from the laptop, up to a maximum airflow rating of 40 CFM.

The StarTech.com Advantage
  • A lightweight notebook cooler powered directly from USB for maximum portability and ease of use
  • Four 60mm cooling fans with a variable speed controls allows for a balance between maximum cooling and noise
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Portable, lightweight plastic design
  • Four 60mm cooling fans with variable speed control
  • Powered directly from USB; no external power required
  • Fits virtually any size laptop/netbook
Applications
  • Provide increased cooling to a laptop/netbook over the built in fans
  • Travelers who need the extra cooling while on the road and do not always have access to an electrical outlet
  • Keep a laptop with upgraded hardware running cooler
  • Provide a stable base while using the laptop on an unstable surface like a lap or bed
Product Numbers
Dell Harmony A2337795
TechData Dis 07115B
ASI Distribution USA 81673
D and H NBCOOLER
Ingram Micro USA J96369
Synnex US STA-NBCOOLER
UPC Code 065030818674
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Dimensions 60 x 60 x 18mm
2.36 x 2.36 x 0.71in
Fan Bearing Type Sleeve Bearing
Performance
Fan RPM 1900-2600 RPM
Air Flow Rate 40 CFM
Noise Level <24 dBA
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 12.8 in [325 mm]
Product Width 10.4 in [264 mm]
Product Height 1 in [25 mm]
Product Weight 22.9 oz [650 g]
Power
Input Voltage 5 DC
Input Current 800mA
Plug Type M
Packaging Information
Shipping (Package) Weight 2.5 lb [1.1 kg]
What's in the Box
Included in Package 1 - Notebook cooler
1 - USB to DC Power Cable
Certifications, Reports and Compatibility

Related Products

Lightweight Laptop Cooler with 2 Fans
NBCOOLERLE Lightweight Laptop Cooler with 2 Fans Keep your laptop or netbook cooler for optimal performance and comfort
$23.99
In Stock 538

Accessories

3 ft USB to Type M Barrel 5V DC Power Cable
USB2TYPEM 3 ft USB to Type M Barrel 5V DC Power Cable Charge your 5V DC devices using your computer USB port
$7.99
In Stock 84