Computer Parts / Computer Fans & Coolers / FANALARM
Clearance
Computer PC Fan Failure Alarm with TX3 Connector
FANALARM $0.49 USD
In Stock: United States : 162
Prices may be lower from Resellers: View all Resellers View all Distributors
The StarTech.com fan alarm alerts you when a fan it is connected to slows down considerably or stops working, potentially saving expensive components like CPUs from damage due to overheating. A distinctive audible chime starts playing that cannot be mistaken for any other computer sound. The unit supports the newer TX3 connector fans that have a built-in tachometer.
The StarTech.com Advantage
- Alerts the user if the connected fan stops operating
- Loud, easy to distinguish alarm tone
- Easy to install
Features
- Alarm activates with siren when motor speed drops or stops completely
- Compact design occupies minimal space inside computer case
- Audible chime cannot be confused with other PC noises
Applications
- Monitor fan operation, to ensure components do not overheat
Product Numbers
| UPC Code | 065030783927 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Alarm Noise Level | 70 dB |
| Compatibility | Works with any fan with the 3-pin TX3 connector |
| Connectors | 3-Pin TX3 Molex Male, 3-Pin TX3 Molex Female |
| Dimensions | 0.625” diameter alarm module on a 10” long TX3 cable |
| Operating Voltage | 12V |
| Physical Characteristics | |
| Color | Black |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - PC CPU Fan Failure Alarm |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANALARM_Datasheet.pdf
English - FANALARM_Datasheet-ES.pdf
Español - FANALARM_Datasheet-FR.pdf
Français - FANALARM_Datasheet-IT.pdf
Italiano - FANALARM_Datasheet-NL.pdf
Nederlands



