Computer Parts / Computer Fans & Coolers / RAMCOOLERBL
Desktop DDR/SDRAM Aluminum Memory RAM Heatsink and Cooler - Blue
RAMCOOLERBLKeep your DDR/SDRAM memory running cooler with an aluminum heatsink/spreader
$7.99 USD
May be in stock with Resellers/Distributors
This heat spreader style RAM heatsink helps keep SDRAM/DDR memory modules cooler, distributing the RAM operating heat to ensure maximum dissipation.
The RAM heatsink features aluminum construction, and is backed by 2-year warranty.
The StarTech.com Advantage
- Universal design and installation for compatibility with DDR1/SDRAM modules from most manufacturers
- All aluminum design for maximum heat dissipation
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Designed to fit most DDR1 and SDRAM modules
- Aluminum construction
- Includes double-sided thermal tape for installation
Applications
- Protect system RAM memory chips by keeping them running cooler
- Reduce the temperature of overclocked RAM for better stability
Product Numbers
| TechData Dis | 07427B |
| ASI Distribution USA | 89165 |
| Ingram Micro USA | U45570 |
| Synnex US | STA-RAMCOOLERBL |
| UPC Code | 065030820011 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Heatsink Dimensions | 4.92x0.98x.0.28in(125x25x7mm) |
| Heatsink Type | Aluminum |
| Physical Characteristics | |
| Color | Blue |
| Enclosure Type | Aluminum |
| Product Length | 5 in [126 mm] |
| Product Width | 1.1 in [27 mm] |
| Product Height | 0.3 in [7 mm] |
| Product Weight | 0.7 oz [18.7 g] |
| Special Notes / Requirements | |
| System and Cable Requirements | DDR1/SDRAM module |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Aluminum memory cooler |
| 2 - Retention Clip | |
| 2 - Double Sided Thermal Tape | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RAMCOOLERBL_Datasheet.pdf
English - RAMCOOLERBL_Datasheet-ES.pdf
Español - RAMCOOLERBL_Datasheet-FR.pdf
Français - RAMCOOLERBL_Datasheet-IT.pdf
Italiano - RAMCOOLERBL_Datasheet-NL.pdf
Nederlands