CHECKOUT Your Cart: Empty

USB Powered Laptop Notebook Cooler Fan with Adjustable Speed

NBFAN
$22.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education

Retailer


Find a Reseller in your area

This high quality Notebook Cooler offers the world's first patented air-extracting laptop fan!

By simply attaching the laptop fan to the existing notebook vent and an available USB port (for power), the heat build up customary to most notebooks is removed, while a 180° rotatable vent allows you to control the direction the expelled heat will take as it leaves the computer.

Perfect for virtually any environment, the adjustable laptop fan provides selectable dual-speed operation, allowing you to control the noise level of the fan in order to match your surroundings. The laptop cooling fan also features an unobtrusive design that blends nicely with most notebook computers, offering a sleek black finish that matches or complements most laptop designs.

The StarTech.com Advantage
  • World's first Patented air extracting notebook fan quickly removes hot air generated by a notebook/laptop
  • Two speed fan and no external power requirements makes for a flexible cooling system for different types of laptops and scenarios
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Flexible universal clip design for greater compatibility
  • Dual speed fan control
  • USB powered; No external adapter required
  • Fan blowing direction can be rotated 180 degrees
  • Retractable USB cable
Applications
  • Additional cooling for users that operate their laptop/notebook for extended time periods
  • Complement internal fans for upgraded laptops that may run hotter than normal
  • Provide active cooling to laptops with failed or no internal fans
Product Numbers
Dell Harmony A1494915
TechData Dis 617322
ASI Distribution USA 89170
D and H NBFAN
Ingram Micro USA M60340
UPC Code 065030823845
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ever Lubricate Bearing
Connector(s)
Connector Type(s) 1 - USB A (4 pin) Male
Performance
Fan RPM 3000 ~ 3800
Air Flow Rate 1.24 ~ 1.64 CFM
Noise Level 24 ~ 26 dBA
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 3.1 in [80 mm]
Product Width 2.4 in [62 mm]
Product Height 1 in [25 mm]
Product Weight 2.3 oz [64 g]
Power
Power Adapter Included USB Powered
Input Voltage 5 DC
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
Certifications, Reports and Compatibility

Related Products

Black USB Powered Laptop Cooler
NBCOOLER Black USB Powered Laptop Cooler Provide extra cooling to a laptop through USB
$31.99
In Stock 935

Downloads

Manual(s):
Data Sheet(s)