USB Powered Laptop Cooler with 2 Built in Fans
NBCOOLERSESmall Footprint Notebook Cooler with 2 Fans
This small footprint notebook/laptop cooler is a truly portable solution for keeping your notebook running at peak performance. Unlike other notebook coolers or cooling pads, NBCOOLERSE directs airflow from the back of the laptop to a central cooling area, providing a more suitable operating environment. Specially engineered for convenience and comfort, the cooler offers simple height adjustment that can be used as necessary in any environment, while helping the notebook maintain cooler operating temperatures.
— laptopmag.com
The cooler features a sleek black electroplate design with attractive blue LED lighting, and is specially engineered for convenience and comfort with simple height adjustment that makes it easy to position your laptop as needed.
The Notebook Cooler is powered through USB connection to the host laptop computer, and supports notebook computers ranging in size from 14in-17in - a cost-effective solution for on-the-go business use and travel.
The StarTech.com Advantage
- Ultralight size and weight for maximum portability and easy transportation
- Extra built-in USB 2.0 port allows users to connect additional external storage or other USB device.
Features
- Powered by laptop/notebook USB port (type A)
- Fan On/Off switch
- Blue LED's
- Compliant with 14" to 17" laptops and notebooks
- Two high performance 70mm fans for maximum heat removal
Applications
- Business and Professional who travel frequently with laptop or notebook
Product Numbers
| Dell Harmony | A2125408 |
| UPC Code | 065030830553 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 2 - USB A (4 pin) Female |
| Performance | |
| Base Material | Plastic |
| Fan Dimensions | 70 x 70 x 10 mm |
| Noise Level | < 19 dBA |
| Note | 30" USB Type A Cable included |
| Power | Powered through USB port |
| Speed | 2000±10% RPM |
| Voltage | 5V DC (USB) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 6.3 in [160 mm] |
| Product Width | 12.5 in [318 mm] |
| Product Height | 1.2 in [30 mm] |
| Product Weight | 12.8 oz [363 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.2 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - Notebook Cooler |
| 1 - USB Interface Power Cable | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Data Sheet(s)
- NBCOOLERSE_Datasheet.pdf
English - NBCOOLERSE_Datasheet-ES.pdf
Español - NBCOOLERSE_Datasheet-FR.pdf
Français - NBCOOLERSE_Datasheet-IT.pdf
Italiano - NBCOOLERSE_Datasheet-NL.pdf
Nederlands










