CHECKOUT Your Cart: Empty

Lightweight Laptop Cooler with 2 Fans

NBCOOLERLE

Keep your laptop or netbook cooler for optimal performance and comfort

$23.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 538
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This lightweight laptop cooling pad features a portable design that allows for easy transportation and effective cooling of your notebook computer. Ideally suited for thin-and-light notebook designs, the cooler provides 34 CFM airflow with a quiet 19 dBa noise level, and is powered through USB connection to the laptop computer, saving the hassle of having to find a wall outlet or external power source.

The StarTech.com Advantage
  • A compact and lightweight design and no external power adapter for ease of portability
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Optimized cooling for 14" notebooks
  • Dual 80mm Ever Lubricate bearing cooling fans
  • Power from the USB port; no external power adapter required
Applications
  • Protect your lap from the heat generated by a laptop
  • Keep your laptop running cooler for increased reliability
  • Create a stable platform for a notebook while working on an uneven surface
Product Numbers
Dell Harmony A1497052
TechData Dis 03983I
ASI Distribution USA 123987
D and H NBCOOLERLE
Ingram Micro USA Q18947
Synnex US STA-NBCOOLERLE
UPC Code 065030826648
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fans 2 - 80 mm
Fan Dimensions 80 x 80 x 20mm (1.57 x 1.57 x 0.78in)
Fan Bearing Type Ever Lubricate Bearing
Performance
Fan RPM Speed: 1500 +/- 10% RPM
Air Flow Rate 34 CFM
Noise Level <19 dBA
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 11.8 in [300 mm]
Product Width 9 in [228 mm]
Product Height 0.8 in [20 mm]
Product Weight 13.5 oz [382 g]
Power
Power Adapter Included USB Powered
Input Voltage 5 DC
Packaging Information
Shipping (Package) Weight 1.2 lb [0.5 kg]
What's in the Box
Included in Package 1 - Notebook Cooler
1 - USB Interface Power Cable
Certifications, Reports and Compatibility

Related Products

Black USB Powered Laptop Cooler
NBCOOLER Black USB Powered Laptop Cooler Provide extra cooling to a laptop through USB
$31.99
In Stock 935
Lightweight Laptop Cooler with 2 Fans Lightweight Laptop Cooler with 2 Fans Lightweight Laptop Cooler with 2 Fans Lightweight Laptop Cooler with 2 Fans Lightweight Laptop Cooler with 2 Fans