Copper Universal VGA Cooler Fan w/ Heatsink and TX3 Connector
FANUNIVGAKeep a VGA video card running cooler with a small heatsink fan
This Universal VGA Cooler features both a self-lubricating ball-bearing fan and copper heatsink, providing maximum dissipation and dispersion of heat surrounding a VGA video card/GPU, helping to ensure maximum video performance.
This quiet, high-quality VGA cooler is specially designed for compatibility with the following ATI™ video cards:
RADEON 7200, 7500, 8500, 9000, 9200, 9500, 9600, 9700, and 9800
The VGA cooler is also compatible with the following NVIDIA video cards:
GeForce 3Ti 200, 3Ti 500, 4Ti 4200, 4Ti 4400, 4Ti 600, 4MX 420, 4MX 440, 4MX 460
GeForce FX 5200, FX 5500, FX 5700LE, FX 5600, FX 700, FX 5900, FX 5950, and GeForce 6600
The StarTech.com Advantage
- Copper heatsink and 40mm ball bearing cooling fan for maximum cooling and reliability
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- 40mm ball bearing cooling fan
- Copper heatsink construction
- Standard 3-pin Molex fan connector
Applications
- Replace a noisy/failing cooling fan on a VGA video card
- Add a cooling fan to a passive cooling (heatsink only) VGA video card
- Compatible with the following reference cards: ATI RADEON 8200/7500/8500/9000/9200/9500/9700/9800 Nvidia GeForce 3 Ti 200/500, GeForce 4 Ti 600, MX 440/460, GeForce 6600, FX 5200/5500/5700LE/5600/700/5900/5950
Product Numbers
| TechData Dis | 04333B |
| ASI Distribution USA | 87689 |
| D and H | FANUNIVGA |
| Ingram Micro USA | J46407 |
| Synnex US | STA-FANUNIVGA |
| UPC Code | 065030818179 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Number of Conductors | 3 |
| Fans | 1 - 40 mm |
| Fan Dimensions | 40 x 40 x 10mm (1.61 x 1.61 x 0.39in) |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Connector Type(s) | 1 - Molex Fan (3 pin; TX3) Female |
| Performance | |
| Fan RPM | 4600 +/-10% RPM |
| Air Flow Rate | 7.63 CFM |
| Noise Level | <24 dBA |
| MTBF | 12,500 Hours |
| Physical Characteristics | |
| Color | Copper |
| Cable Length | 9.4 in [240 mm] |
| Product Length | 2.4 in [61.6 mm] |
| Product Width | 2.4 in [61.6 mm] |
| Product Height | 0.6 in [14 mm] |
| Product Weight | 3.2 oz [90.7 g] |
| Power | |
| Input Voltage | 12 DC |
| Input Current | 0.11 |
| Power Consumption | 1.32W |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Universal VGA Cooler |
| 8 - Copper Heatsink | |
| 1 - LP4 Molex to 3-pin connector Cable | |
| 1 - Syringe of thermal paste | |
| 1 - Package of Mounting Hardware | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- FANUNIVGA_Datasheet.pdf
English - FANUNIVGA_Datasheet-ES.pdf
Español - FANUNIVGA_Datasheet-FR.pdf
Français - FANUNIVGA_Datasheet-IT.pdf
Italiano - FANUNIVGA_Datasheet-NL.pdf
Nederlands