Professional 550 Watt ATX12V 2.01 Computer Power Supply w/ PCIe & SATA
ATX2PW550PROThis 550 Watt ATX12V 2.01 power supply offers a professional-grade PC power solution, with support for modern Intel and AMD dual-core CPU designs as well as PCI Express and SATA device connections.
Compliant with ATX12V 2.01 revision standards, the power supply offers dual 12V power rails and ensures broad compatibility with a 20/24 pin motherboard connection.
Designed to provide dependable, long-lasting power to your hard working AMD or Intel CPU based system, the 550 Watt power supply features an 120mm dual ball bearing fan to help keep the PSU cool. To ensure stable power delivery to the most demanding devices, the power supply features Quad+1 protection against short-circuit, over-power, over-voltage and no-load situations.
This high quality, professional-grade ATX12V 550W power supply is backed by StarTech.com's 3 year warranty and free lifetime technical support.
The StarTech.com Advantage
- Automatic temperature-controlled fan keeps the power supply quiet during low power demand
- Compatible with many single/multi-core Intel or AMD ATX12V 2.01 compatible systems and full sized ATX cases.
- High performance components and connectors are designed for extra long life and provide maximum system performance
- Improves system reliability by providing stable power to all components
Features
- ATX 2.01 compliant and 24/20 pin dual ATX connector for compatibility with existing standards
- Premium EMI/RFI power filtration provides low noise and ripple for stable power delivery
- Quad+1 protection against: short circuit, over power, over voltage, no load
- Two 12V power rails to deliver stable power to demanding devices
- Nickel-plated finish
- Generous number of accessory connectors
Applications
- Ideal for adding PCI Express and SATA power support to existing computers
- The perfect choice for new system builds and upgrades, including dual core CPU (Pentium D, Core 2 Duo, Athlon 64 X2) system designs
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Fans | 1 - 120 mm |
| Fan Bearing Type | Ball Bearing |
| Connector(s) | |
| Output Connectors | 1 - ATX 12V P4 Power (4 pin; v 2.x) Male |
| 1 - ATX Split Power (20+4 pin; v 2.x) Male | |
| 2 - PCI Express Power (6 pin; v 1.x) Male | |
| 2 - SP4 (4 pin; Small Drive Power) Female | |
| 6 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 6 - SATA Power (15 pin) Plug | |
| Performance | |
| MTBF | 100,000 Hours |
| Input Current/Draw | 115V (12A), 230V (6A) |
| Physical Characteristics | |
| Enclosure Type | Nickel-plated Steel |
| Product Length | 5.9 in [150 mm] |
| Product Width | 6.1 in [155 mm] |
| Product Height | 3.4 in [86 mm] |
| Product Weight | 4.9 lb [2.2 kg] |
| Power | |
| Current -12.0V (A) | 1A |
| Current +12.0V1 (A) | 18A |
| Current +12.0V2 (A) | 18A |
| Current +3.3V (A) | 30A |
| Current +5.0V (A) | 50A |
| Current +5.0Vsb (A) | 2.5A |
| Packaging Information | |
| Shipping (Package) Weight | 93.5 oz [2650 g] |
| What's in the Box | |
| Included in Package | 1 - Power supply |
| 1 - Standard power cable | |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
Downloads
Manual(s):
- ATX2PWxxxPRO.pdf
English
Data Sheet(s)
- ATX2PW550PRO_Datasheet.pdf
English - ATX2PW550PRO_Datasheet-ES.pdf
Español - ATX2PW550PRO_Datasheet-FR.pdf
Français - ATX2PW550PRO_Datasheet-IT.pdf
Italiano - ATX2PW550PRO_Datasheet-NL.pdf
Nederlands
