24x26in Beige Desktop Anti-Static Mat
M3013Add a large 24" x 26" anti-static mat to your desktop or work station
StarTech.com's Desktop Anti-Static Mat helps you protect your valuable computer equipment from dangerous static electricity. This high quality anti-static mat is constructed from the highest quality static dissipative material, to ensure safe operation of your equipment.
The anti-static mat exceeds IBM and US military static control standards and measures 24x26in - perfect for placement under the CPU/VDT and keyboard.
Features
- Protect sensitive equipment from static damage
- Top technical specifications-exceeds IBM & US military static control standards
- Highest quality static dissipative material-not the ineffective conductive system
- Sits under CPU/VDT and keyboard
- Includes 10ft.(3M) grounding cord
- Dimensions 24 inches (0.61M)x26 inches (0.66)
Product Numbers
| Dell Harmony | A0309402 |
| TechData Dis | 852581 |
| ASI Distribution USA | 82809 |
| D and H | M3013 |
| Ingram Micro USA | K90235 |
| Synnex US | STA-M3013 |
| UPC Code | 065030301305 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Beige |
| Materials | Top Layer - Anti-Static PVC Bottom Layer - PVC Foam |
| Product Length | 24 in [609.6 mm] |
| Product Width | 26 in [660 mm] |
| Product Height | 0.1 in [2 mm] |
| Product Weight | 28.6 oz [810 g] |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - Large Anti-Static Mat |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- M3013_Datasheet.pdf
English - M3013_Datasheet-ES.pdf
Español - M3013_Datasheet-FR.pdf
Français - M3013_Datasheet-IT.pdf
Italiano - M3013_Datasheet-NL.pdf
Nederlands
























