Round Head Replacement 6-32 Hard Drive Mounting Screws - Pkg of 15
SCREW632R15Mount Hard Drives into a computer case with #6-32 threaded screws
$6.99 USD
In Stock: United States : 824
This pack of 15 #6-32 mounting screws are handy for replacing or adding hard drives to your computer systems.
The StarTech.com Advantage
- Keep handy #6-32 threaded screws commonly used to fasten hard drives, power supplies and expansion cards to the computer chassis
Applications
- The mounting screws will attach hard drives to the PC chassis
Product Numbers
| Dell Harmony | A5448891 |
| Ingram Micro USA | CH4521 |
| Synnex US | STA-SCREW632R15 |
| UPC Code | 065030808675 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Phillips |
| Thread Type(s) | #6-32 |
| Packaging Information | |
| Shipping (Package) Weight | 31.75 |
| What's in the Box | |
| Included in Package | 15 - #6-32 Screw |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SCREW632R15_Datasheet.pdf
English - SCREW632R15_Datasheet-ES.pdf
Español - SCREW632R15_Datasheet-FR.pdf
Français - SCREW632R15_Datasheet-IT.pdf
Italiano - SCREW632R15_Datasheet-NL.pdf
Nederlands
















