CHECKOUT Your Cart: Empty

Deluxe Assortment PC Screw Kit - Screw Nuts and Standoffs

PCSCREWKIT

Install computer hardware with an assortment of screws, nuts and standoffs

$36.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 54
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

StarTech.com's PC Screw Kit offers a handy assortment of common PC fasteners for building, reparing, and maintaining computer systems. The PC screw kit includes 12 different fasteners all in a plastic carrying case with divided compartments.

The PC screw kit offers 50 screws in each of 7 category types, for a total of 350 screws, as well as an assortment of standoffs.

The StarTech.com Advantage
  • Convenient and organized carrying case for a wide assortment of screws and standoffs
  • Keep a variety of common computer case screws in one location
Features
  • ATX-style PC Case Standoffs
  • Pre-Trapped PC Case Standoffs
  • AT-style PC Case Standoffs
  • Nuts: 4-40 x 1.6 mm, 6 mm
  • Case fan screw
  • Metal Jackscrew Standoffs #4-40, #6-32
  • Plastic carrying case with dividers
Applications
  • System builders who regularly assemble computer systems
  • Technicians who perform computer hardware repairs/replacement
  • Computer users who perform their own computer hardware upgrades or installations
Product Numbers
Dell Harmony A1713131
TechData Dis 119960
ASI Distribution USA 81680
D and H PCSCREWKIT
Ingram Micro USA 212842
Synnex US STA-PCSCREWKIT
UPC Code 065030786621
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Thread Type(s) #6-32 x .25in
#6-32 x .15in
#4-40 x .18in
M3 x .25in
Physical Characteristics
Product Length 8.2 in [209 mm]
Product Width 4.2 in [107 mm]
Product Height 1.3 in [32 mm]
Product Weight 17.3 oz [490 g]
Packaging Information
Shipping (Package) Weight 1.1 lb [0.5 kg]
What's in the Box
Included in Package 50 - #4-40 Metal Standoff
50 - #4-40 x 1.6mm Nut
50 - #4-40 x 3/16in
50 - #4-40 x 6mm Nut
50 - #6-32 to M3 Metal Standoff
50 - #6-32 x 0.25in
50 - #6-32 x 4mm
50 - M3 x 0.25in
50 - Case Fan Screw
25 - AT-style Snap-In Plastic Standoff
25 - ATX-style Snap-In Plastic Standoff
25 - Pre-Tapped Snap-In Plastic Standoff
Certifications, Reports and Compatibility

Accessories

Replacement PC Mounting Screws #6-32 x 1/4in Long Standoff - 50 Pack
SCREW6_32 Replacement PC Mounting Screws #6-32 x 1/4in Long Standoff - 50 Pack Keep stocked with #6-32 computer case screws for hardware installations
$6.99
In Stock 1713
Replacement PC Mounting Screws #6-32 x 4mm Long Standoff - 50 Pack
SCREW6_32_3 Replacement PC Mounting Screws #6-32 x 4mm Long Standoff - 50 Pack Keep stocked with #6-32 computer case screws for hardware installations
$6.99
In Stock 495
PC Mounting Computer Screws M3 x 1/4in Long Standoff - 50 Pack
SCREWM3 PC Mounting Computer Screws M3 x 1/4in Long Standoff - 50 Pack Keep stocked with M3 computer case screws for hardware installations
$6.99
In Stock 735
PC Mounting Screws #4-40 x 3/16
SCREW4_40 PC Mounting Screws #4-40 x 3/16" long 50 Pack Mount assorted components into a computer case with #4-40 threaded screws
Mounting PC Case Fan Screws - 50 Pack
FANSCREW Mounting PC Case Fan Screws - 50 Pack Securely mount case fans in a chassis with the proper screws
$6.99
In Stock 1052
Nuts #4-40 x 6mm long - 50 Pack
NUT4_40_6 Nuts #4-40 x 6mm long - 50 Pack Mount assorted components securely into a computer case with #4-40 threaded nuts
$14.99
In Stock 205
Replacement PC Mounting #4-40 Metal Jack Screw Standoff - 50 Pack
SCREWNUT4_40 Replacement PC Mounting #4-40 Metal Jack Screw Standoff - 50 Pack Add a #4-40 threaded standoff to external IO cabling and connectors
$13.99
In Stock 108
Replacement PC Mounting #6-32 to M3 Metal Jack Screw Standoff 50 Pack
SCREWNUTM Replacement PC Mounting #6-32 to M3 Metal Jack Screw Standoff 50 Pack Install a motherboard into a computer case with #6-32 threaded mounts and M3 screws
$15.99
In Stock 212
Plastic Screw-In PCB Standoffs for pre-tapped PC Case 50 Pack
STANDOFF2 Plastic Screw-In PCB Standoffs for pre-tapped PC Case 50 Pack Install a motherboard into a computer case with #6-32 threaded mounts
$9.99
In Stock 240
Plastic Snap-In M3 Motherboard Standoffs for ATX Computer Case - 50 Pk
STANDOFF3 Plastic Snap-In M3 Motherboard Standoffs for ATX Computer Case - 50 Pk Install an ATX motherboard into a computer case without any tools
$8.99
In Stock 241