DB9 and DB25 Expansion Slot Plate
PLATE925Add an extra spot for a DB9 and DB25 connector in a Full Profile Expansion slot
$5.99 USD
In Stock: United States : 412
StarTech.com has all of the small parts computer professionals need for building and upgrading systems. We offer blank and cutout plates for every application you could need.
The StarTech.com Advantage
- A single bracket can fit both a DB9 and DB25 connector for expanded system capabilities
- Can fit in most full profile computer cases
- All metal construction for durability for almost any scenario
Features
- Cut out for standard DB9 and DB25 style connectors
- Metal construction
- Full Profile/Standard height design
- Chrome finish
Applications
- Make use of internal motherboard serial and parallel headers to expand on the number of IO ports
- Replace or add a full profile bracket to a USB header to DB9 and/or DB25 adapter
Product Numbers
| TechData Dis | 852534 |
| ASI Distribution USA | 116179 |
| Synnex US | STA-PLATE925 |
| UPC Code | 065030780681 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Standard Profile DB9/DB25 Plate |
Certifications, Reports and Compatibility
Related Products
PLATE25F16 16in DB25 Parallel Female to IDC 25 Pin Header Slot Plate Add an extra parallel port to the back of your PC from your motherboard
$7.99
Downloads
Data Sheet(s)
- PLATE925_Datasheet.pdf
English - PLATE925_Datasheet-ES.pdf
Español - PLATE925_Datasheet-FR.pdf
Français - PLATE925_Datasheet-IT.pdf
Italiano - PLATE925_Datasheet-NL.pdf
Nederlands














