Grey Cable Thumbscrews - 2 Pack
THUMBSCREWG $5.99 USD
In Stock: United States : 1106
StarTech.com has all of the small parts computer professionals need for building and upgrading systems. We offer thumbscrews for every application you could need, in different colors.
Product Numbers
| Ingram Micro USA | DJ4778 |
| Synnex US | STA-THUMBSCREWG |
| UPC Code | 065030785068 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Package Quantity | 2 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Pkg of 2 Gray Cable Thumbscrews |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- THUMBSCREWG_Datasheet.pdf
English - THUMBSCREWG_Datasheet-ES.pdf
Español - THUMBSCREWG_Datasheet-FR.pdf
Français - THUMBSCREWG_Datasheet-IT.pdf
Italiano - THUMBSCREWG_Datasheet-NL.pdf
Nederlands












