Hex Head M3 Optical Drive Mounting PC Screws 15 Pack
SCREWM3H15Keep stocked with M3 computer case screws for hardware installations
$6.99 USD
In Stock: United States : 245
The Startech.com SCREWM3H15 is the right solution for mounting any optical drives to your PC chassis. This pack of 15 M3 mounting screws are handy for replacing or adding optical drives to your computer systems.
The StarTech.com Advantage
- Keep handy M3 threaded screws commonly used to fasten optical drives, and motherboards to the computer chassis
Applications
- The mounting screws will attach optical drives to the PC chassis
Product Numbers
| Synnex US | STA-SCREWM3H15 |
| UPC Code | 065030808668 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Hex / Phillips |
| Thread Type(s) | M3 |
| Packaging Information | |
| Package Quantity | 15 |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 15 - M3 Hex Head Computer Screw |
Certifications, Reports and Compatibility
Related Products
15SCREWM3 M3 x 1/4" Long Screws - 15 Pack Keep stocked with M3 computer case screws for hardware installations
$5.99
Downloads
Data Sheet(s)
- SCREWM3H15_Datasheet.pdf
English - SCREWM3H15_Datasheet-ES.pdf
Español - SCREWM3H15_Datasheet-FR.pdf
Français - SCREWM3H15_Datasheet-IT.pdf
Italiano - SCREWM3H15_Datasheet-NL.pdf
Nederlands








