Replacement PC Mounting #6-32 to M3 Metal Jack Screw Standoff 15 Pack
15SCREWNUTMInstall a motherboard into a computer case with #6-32 threaded mounts and M3 screws
$7.99 USD
In Stock: United States : 364
A convenient and cost-effective solution for mounting any motherboard to your pre-tapped PC chassis, this pack of 15 jackscrews are handy for new computer system builds or upgrades.
The StarTech.com Advantage
- M3 tapped standoff with #6-32 threaded screw for easy conversion from a #6-32 tapped motherboard tray
Applications
- For installing motherboard to pre-tapped PC chassis with SCREWM3
Product Numbers
| Synnex US | STA-15SCREWNUTM |
| UPC Code | 065030804462 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Hex (barrel) |
| Thread Type(s) | #6-32 x 4mm (outer) M3 (inner) |
| Physical Characteristics | |
| Materials | Brass |
| Packaging Information | |
| Package Quantity | 15 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 15 - #6-32 to M3 Standoff |
Certifications, Reports and Compatibility
Related Products
SCREWNUTM Replacement PC Mounting #6-32 to M3 Metal Jack Screw Standoff 50 Pack Install a motherboard into a computer case with #6-32 threaded mounts and M3 screws
$15.99
Downloads
Data Sheet(s)
- 15SCREWNUTM_Datasheet.pdf
English - 15SCREWNUTM_Datasheet-ES.pdf
Español - 15SCREWNUTM_Datasheet-FR.pdf
Français - 15SCREWNUTM_Datasheet-IT.pdf
Italiano - 15SCREWNUTM_Datasheet-NL.pdf
Nederlands








