Nuts #4-40 x 6mm long - 50 Pack
NUT4_40_6Mount assorted components securely into a computer case with #4-40 threaded nuts
$14.99 USD
In Stock: United States : 205
This package of 50 #4-40x6mm Nuts are convenient to have on hand for new system builds, system upgrades/overhauls or system repairs.
The StarTech.com Advantage
- Keep handy #4-40 threaded nuts commonly used for external D-sub connectors and cables
Product Numbers
| TechData Dis | 294777 |
| D and H | NUT4406 |
| Synnex US | STA-NUT4-40-6 |
| UPC Code | 065030790987 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Hex (barrel) |
| Thread Type(s) | #4-40 x 1/4in |
| Physical Characteristics | |
| Color | Silver |
| Product Length | 0.2 in [6 mm] |
| Packaging Information | |
| Package Quantity | 50 |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 50 - #4-40 Nut |
Certifications, Reports and Compatibility
Related Products
SCREW4_40 PC Mounting Screws #4-40 x 3/16" long 50 Pack Mount assorted components into a computer case with #4-40 threaded screws
$6.99
Downloads
Data Sheet(s)
- NUT4_40_6_Datasheet.pdf
English - NUT4_40_6_Datasheet-ES.pdf
Español - NUT4_40_6_Datasheet-FR.pdf
Français - NUT4_40_6_Datasheet-IT.pdf
Italiano - NUT4_40_6_Datasheet-NL.pdf
Nederlands













