Plastic Snap-In M3 Motherboard Standoffs for AT Computer Case - 15 Pack
15STANDOFFInstall an AT motherboard into a computer case without any tools
$5.99 USD
In Stock: United States : 363
This pack of 15 plastic snap-In standoffs are handy for building computer systems, especially mounting your motherboard to your AT style PC Chassis.
The StarTech.com Advantage
- Allows for tool-less installation of motherboards in computer cases
Applications
- For installing motherboards to AT-style PC chassis
Product Numbers
| Synnex US | STA-15STANDOFF |
| UPC Code | 065030804479 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Thread Type(s) | Snap-In to AT-style case |
| Physical Characteristics | |
| Color | White |
| Materials | Plastic |
| Packaging Information | |
| Package Quantity | 15 |
| Shipping (Package) Weight | 31.75 |
| What's in the Box | |
| Included in Package | 15 - Plastic Slide-In Standoff |
Certifications, Reports and Compatibility
Related Products
STANDOFF2 Plastic Screw-In PCB Standoffs for pre-tapped PC Case 50 Pack Install a motherboard into a computer case with #6-32 threaded mounts
$9.99
STANDOFF3 Plastic Snap-In M3 Motherboard Standoffs for ATX Computer Case - 50 Pk Install an ATX motherboard into a computer case without any tools
$8.99
Downloads
Data Sheet(s)
- 15STANDOFF_Datasheet.pdf
English - 15STANDOFF_Datasheet-ES.pdf
Español - 15STANDOFF_Datasheet-FR.pdf
Français - 15STANDOFF_Datasheet-IT.pdf
Italiano - 15STANDOFF_Datasheet-NL.pdf
Nederlands









