Replacement #6-32 x 1/4" Long Screws - 15 Pack
15SCREW6_32Mount assorted components into a computer case with #6-32 threaded screws
$5.99 USD
In Stock: United States : 624
This pack of 15 #6-32 x 1/4" long screws are handy for building, repairing, and maintaining computer systems.
The StarTech.com Advantage
- Keep handy #6-32 threaded screws commonly used to fasten hard drives, power supplies and expansion cards to the computer chassis
Applications
- For attaching PC case cover to PC chassis
- For installing I/O plates to PC chassis
Product Numbers
| Synnex US | STA-15SCREW6_32 |
| UPC Code | 065030804400 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Head Pattern | Hex / Phillips |
| Thread Type(s) | #6-32 |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Package Quantity | 15 |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 15 - #6-32 Screw |
Certifications, Reports and Compatibility
Related Products
SCREW6_32 Replacement PC Mounting Screws #6-32 x 1/4in Long Standoff - 50 Pack Keep stocked with #6-32 computer case screws for hardware installations
$6.99
SCREW6_32_3 Replacement PC Mounting Screws #6-32 x 4mm Long Standoff - 50 Pack Keep stocked with #6-32 computer case screws for hardware installations
$6.99
Downloads
Data Sheet(s)
- 15SCREW6_32_Datasheet.pdf
English - 15SCREW6_32_Datasheet-ES.pdf
Español - 15SCREW6_32_Datasheet-FR.pdf
Français - 15SCREW6_32_Datasheet-IT.pdf
Italiano - 15SCREW6_32_Datasheet-NL.pdf
Nederlands









