Silver 24in Steel Sliding Rails for Rackmount Server Case
RMCRAILSAdd 24" sliding rackmount rails to an RMC series server case
$84.99 USD
In Stock: United States : 103
These durable rack-mount server case rails attach to any of the StarTech.com rackmount IPC cases, enabling them to be easily pulled out of a cabinet (like a drawer) for service. At full extension, they slide out to 28in.
Backed by StarTech.com's 2-year warranty.
The StarTech.com Advantage
- Be able to slide out and service a server without having to unmount and remove it from the rack
- Features a quick release latch to enable the server to be removed/reinstalled from the rails, without having to uninstall the sliding rails each time
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Durable metal construction
- Sliding rails extend 28in
- Mounts into 21in ~ 27in deep racks/cabinets
- Quick rail release mechanism
- Compatible with StarTech.com rackmount IPC cases
Applications
- Mount StarTech.com IPC cases into a rack with easy access to more than just the front/rear
- Service the internal components of a server, without having to remove it from the rack
Product Numbers
| Dell Harmony | A3868026 |
| TechData Dis | 852590 |
| D and H | RMCRAILS |
| Ingram Micro USA | 366142 |
| Synnex US | STA-RMCRAILS |
| UPC Code | 065030794268 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Product Length | 22.5 in [571.5 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 3.3 lb [1.5 kg] |
| What's in the Box | |
| Included in Package | 2 - 24" Sliding Rail |
| 2 - Long Mounting Bracket | |
| 2 - Short Mounting Bracket | |
| 1 - Bag of Screws and Nuts | |
| 1 - Instruction Sheet | |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- rmcrails.pdf
English
Data Sheet(s)
- RMCRAILS_Datasheet.pdf
English - RMCRAILS_Datasheet-ES.pdf
Español - RMCRAILS_Datasheet-FR.pdf
Français - RMCRAILS_Datasheet-IT.pdf
Italiano - RMCRAILS_Datasheet-NL.pdf
Nederlands






















