CHECKOUT Your Cart: Empty

Vibration Absorbing Silicone Gasket for Computer Power Supply

PSUSEAL

Reduces vibrations and noise from between an ATX power supply and computer chassis

$7.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 142
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This power supply (rubber) seal creates a flexible silicone seal between your power supply and the inside surface of the case, dampening vibration and the noise it creates.

The rubber seal is designed to work with most standard case and power supply designs, and does not impede airflow or access to the rest of the case interior.

The StarTech.com Advantage
  • Fits the cutout for almost any computer case that uses a standard ATX form factor power supply
  • Rubber construction helps dampen vibrations and reduce noise between the computer case and power supply
  • Backed by a StarTech.com 2-year warranty
Features
  • Standard ATX form factor power supply cutout
  • Rubber construction
Applications
  • Dampen vibrations between the power supply and computer case to reduce overall vibrations in the system
  • Absorb vibrations caused by the power supply from an improper seal with the computer case to reduce annoying noises
Product Numbers
Synnex US STA-PSUSEAL
UPC Code 065030809139
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Packaging Information
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - ATX PSU Sound Dampener
Certifications, Reports and Compatibility
Vibration Absorbing Silicone Gasket for Computer Power Supply