Replacement Keys for the RMC4000 Series Rackmount Server Case
RMCKEY1Replace or keep spare keys for the RMC4000 series rackmount chassis
$7.99 USD
In Stock: United States : 161
Provides users with a spare or replacement set of Keys for our RMC4000 series of rackmount cases. Compatible with RMC4000I and RMC4450 cases.
Features
- Compatible Cases: RMC4000, RMC4000DC,RMC4000DC2,RMC4000I, RMC4000T, RMC4300, RMC4300PFC, RMC4450, MC4400DCPFC, and RMC4300DCPFC
Applications
- Replace or spare RMC4000 series rackmount case
Product Numbers
| Synnex US | STA-RMCKEY1 |
| UPC Code | 065030809559 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Pair of Keys for the RMC4000 series |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RMCKEY1_Datasheet.pdf
English - RMCKEY1_Datasheet-ES.pdf
Español - RMCKEY1_Datasheet-FR.pdf
Français - RMCKEY1_Datasheet-IT.pdf
Italiano - RMCKEY1_Datasheet-NL.pdf
Nederlands







