Replacement Lock & Keys for the RMC4000 Series Rackmount Server Case
RMCLOCK2Replace the lock and keys for the RMC4000 series chassis
$11.99 USD
In Stock: United States : 3
The RMCLOCK2 kit provides a spare or replacement set of both keys and lock for our RMC4000 series of rackmount cases. Compatible with RMC4000I and RMC4450 cases.
Features
- Steel lock with two replacement keys
Applications
- Replace the lock and keys for an RMC series server case
Product Numbers
| Synnex US | STA-RMCLOCK2 |
| UPC Code | 065030809573 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Silver |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - RMC Case Lock |
| 1 - Set of Keys | |
Certifications, Reports and Compatibility
Related Products
RMCKEY1 Replacement Keys for the RMC4000 Series Rackmount Server Case Replace or keep spare keys for the RMC4000 series rackmount chassis
$7.99
RMCRAILS Silver 24in Steel Sliding Rails for Rackmount Server Case Add 24" sliding rackmount rails to an RMC series server case
$84.99
Downloads
Data Sheet(s)
- RMCLOCK2_Datasheet.pdf
English - RMCLOCK2_Datasheet-ES.pdf
Español - RMCLOCK2_Datasheet-FR.pdf
Français - RMCLOCK2_Datasheet-IT.pdf
Italiano - RMCLOCK2_Datasheet-NL.pdf
Nederlands






