Hard Drive Accessories / Drive Adapters & Converters / ICUSB2IDE
ATA-133/IDE to USB Adapter
ICUSB2IDE $4.99 USD
May be in stock with Resellers/Distributors
Connect your IDE hard drive to a USB port. Compatible with most IDE 33/66/100/133 drives. With simple Plug and Play installation, you'll be using your IDE hard drive or ATAPI device in no time.
The StarTech.com Advantage
- Connect an IDE hard drive to a USB port
Features
- Connect any IDE hard drive and most ATAPI devices to a USB port
- USB 2.0 Compliant for transfer rates of 480 Mbps
- Simple Plug and Play Installation
- Supports ATA 33/66/100/133 hard drives
- Supports large capacity hard drives
Applications
- Great for adding an IDE Hard Drive to a desktop
- Backup files from different computers with USB ports onto one hard drive
Product Numbers
| Dell Harmony | A0963828 |
| UPC Code | 065030817783 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector A | 1 - IDE (40 Pin; EIDE/PATA) Female |
| Connector B | 1 - ATX 12V P4 Power (4 pin; v 2.x) Female |
| Performance | |
| Chipset | NEC D720133GB |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - ATA-133/IDE to USB Adapter |
Related Products
USB2SATAIDE USB 2.0 to SATA IDE Adapter Quickly and easily connect SATA and/or IDE hard drives through USB 2.0
$32.99
UNI3510U2EB 3.5in Black eSATA USB 2.0 to IDE SATA External Hard Drive Enclosure Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB/eSATA Hard Drive
$54.99
Downloads
Manual(s):
- ICUSB2IDE.pdf
English
Data Sheet(s)
- ICUSB2IDE_Datasheet.pdf
English - ICUSB2IDE_Datasheet-ES.pdf
Español - ICUSB2IDE_Datasheet-FR.pdf
Français - ICUSB2IDE_Datasheet-IT.pdf
Italiano - ICUSB2IDE_Datasheet-NL.pdf
Nederlands












