3.5in Front Bay 9-in-1 USB 2.0 Multi Media Memory Card Reader - Black
35FCREADBKThis 9-in-1 USB 2.0 Media Memory Card Reader installs easily into an open 3.5in drive bay, allowing full read/write access to popular media/memory card formats - a convenient solution for transferring data from digital media devices such as digital cameras, DV camcorders etc. to a computer without having to connect the digital media device directly to the computer.
The media/memory card reader connects to the host computer through USB 2.0, allowing data transfer rates of up to 480Mbps - providing quick, simple access to memory card contents.
The card reader is a versatile and cost-effective solution that lets you access popular media card formats including CompactFlash (CF I, CF II), IBM MicroDrives, Smart Media, Multi-Media, and Memory Sticks (MS, MS Pro), allowing you to use a single card reader for all of the different memory cards you use, as opposed to using different memory card readers for each application.
The StarTech.com Advantage
- Save time! Share flash card files without connecting flash media devices directly to your computer
- Ideal for use with digital cameras, MP3 players, cell phones, PDAs, and other flash media devices
- Save battery power and money, transfer data using flash cards instead of a power draining device to computer connection
Features
- Eliminates need to connect flash media devices directly to your computer
- Installs in seconds into a 3.5” drive bay
- Easily drag and drop pictures, music and other files to and from your computer
- Supports Plug and Play installation
- Hot swapping lets you add or remove flash cards while your computer is on
- USB 2.0 compliant with data transfer rates up to 480 Mbits/sec
- Includes all mounting hardware required
Applications
- Ideal for use with digital cameras, MP3 players, cell phones, PDAs, and other flash media devices
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | USB 2.0 |
| Performance | |
| Maximum Data Transfer Rate | 480000000 Mbits/Sec |
| Memory Media Type | Compact Flash I |
| Compact Flash II | |
| IBM Micro Drive | |
| Memory Stick | |
| MS Pro Card | |
| Multi Media Card | |
| Secure Digital Card | |
| Compatibility | Compact Flash Card I/II, IBM Micro Drive, Smart Media Card, Secure Digital Card, Multi-Media Card, Memory Stick and MS Pro Cards |
| General Specifications | Product includes an attached USB motherboard header cable that splits to a USB type “A” connector |
| Software | |
| OS Compatibility | Windows 98SE/ 2000/ ME/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit), Linux, and Mac OS 9.x and up |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Indicators | |
| LED Indicators | 4 - Activity |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Beige Bezel |
| 1 - Expansion slot mounting bracket | |
| 1 - Multi-card card reader/writer | |
| 1 - Screw kit | |
Related Products
Accessories
Downloads
Manual(s):
- 35FCREADBK.pdf
English
Data Sheet(s)
- 35FCREADBK_Datasheet.pdf
English - 35FCREADBK_Datasheet-ES.pdf
Español - 35FCREADBK_Datasheet-FR.pdf
Français - 35FCREADBK_Datasheet-IT.pdf
Italiano - 35FCREADBK_Datasheet-NL.pdf
Nederlands
