3.5in Bay 7-in-1 USB 2.0 Multi Media Memory Card Reader
35FCREADFree your time and your desk space! StarTech.com’s 3.5” bay USB 2.0 7-in-1 flash card reader lets you transfer music, pictures, and other data files to and from your favorite flash media devices without having to connect them directly to your computer.
The 7-in-1 reader installs easily into an open 3.5” drive bay, and accepts the seven most popular card formats:
• Compact Flash I/II• IBM Micro Drives
• Smart Media
• Secure Digital
• Multi-Media
• Memory Sticks
• MS Pro cards
Eliminate the hassle of physically connecting every digital device to your computer, and transfer files in a fraction of the time, with the 35FCREAD from StarTech.com.
The StarTech.com Advantage
- Save time! Share flash card files without connecting flash media devices directly to your computer
- Ideal for use with digital cameras, MP3 players, cell phones, PDAs, and other flash media devices
- Save battery power and money, transfer data using flash cards instead of a power draining device to computer connection
Features
- Eliminates need to connect flash media devices directly to your computer
- Installs in seconds into a 3.5” drive bay
- Easily drag and drop pictures, music and other files to and from your computer
- Supports Plug and Play installation
- Hot swapping lets you add or remove flash cards while your computer is on
- USB 2.0 compliant with data transfer rates up to 480 Mbits/sec
- Includes all mounting hardware required
Applications
- Ideal for use with digital cameras, MP3 players, cell phones, PDAs, and other flash media devices
Product Numbers
| Dell Harmony | A0963957 |
| UPC Code | 065030802185 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Industry Standards | USB 2.0 |
| Performance | |
| Maximum Data Transfer Rate | 480 Mbps |
| Memory Media Type | Compact Flash I |
| Compact Flash II | |
| IBM Micro Drive | |
| Memory Stick | |
| MS Pro Card | |
| Multi Media Card | |
| Secure Digital Card | |
| Smart Media | |
| OS | Windows 98SE/2000/ME/XP and Mac OS 9.0 and up (OS X for USB 2.0 speeds) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Plastic |
| Product Length | 5.1 in [130 mm] |
| Product Width | 3.9 in [100 mm] |
| Product Height | 1 in [25 mm] |
| Product Weight | 5.6 oz [160 g] |
| Indicators | |
| LED Indicators | 4 - Activity |
| Packaging Information | |
| Shipping (Package) Weight | 0.6 lb [0.3 kg] |
| What's in the Box | |
| Included in Package | 1 - Flash Card Reader |
| 1 - Full Profile Bracket | |
| 1 - Mounting Screws | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- 35FCREAD.pdf
English
Data Sheet(s)
- 35FCREAD_Datasheet.pdf
English - 35FCREAD_Datasheet-ES.pdf
Español - 35FCREAD_Datasheet-FR.pdf
Français - 35FCREAD_Datasheet-IT.pdf
Italiano - 35FCREAD_Datasheet-NL.pdf
Nederlands













