CHECKOUT Your Cart: Empty

14-in-1 USB 2.0 High Capacity Silver Multi Media Memory Card Reader

FCREADHC

Add a 14-in-1 high capacity external memory card reader to any USB computer

$16.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 725
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This USB 2.0 14-in-1 Media Memory Card Reader offers fast and convenient access to the most popular media/memory card formats including SD, Compact Flash, MMC, Memory Stick and IBM Micro Drive as well as SDHC cards for applications requiring high capacity storage.

Simply connect the card reader to a USB 2.0 port on the host computer, then insert the memory card into the reader for read/write access to the contents of the media/memory card. The card reader supports full hi-speed transfer rates of up to 480Mbps using a USB 2.0 connection and is backward compatible with USB 1.1, ensuring compatibility with virtually any USB capable computer.

The StarTech.com Advantage
  • Read 14 popular types of flash memory cards from a single, ultra compact reader that fits in your palm or pocket
  • Plug-and-Play USB 2.0 support and no external power for quick and convenient setup
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Support for CompactFlash (CF type I/II, MicroDrive), SmartMedia (SM, SM RAM), MultiMedia Card (MMC, RS MMC), SecureDigital (SD, Micro SD, SDHC) and MemoryStick (MS, MS Pro, MS Duo, MS Pro Duo, MS MG)
  • Powered directly from the USB port
  • Compact and lightweight design
  • High Speed USB 2.0 host interface with support for transfer rates up to 480 Mbps
  • Plug-and-Play and Hot-Swap compatible
Applications
  • Mobile users/travelers who need a compact and lightweight yet full featured card reader
  • Transfer photos from a digital camera memory card to a laptop or desktop
  • Transfer music from a computer to a memory card for use in a portable music player
Product Numbers
Dell Harmony A1261026
TechData Dis 617396
D and H FCREADHC
Ingram Micro USA M75233
Synnex US STA-FCREADHC
UPC Code 065030824774
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector Type(s) 1 - USB A (4 pin) Male
External Ports 1 - CompactFlash (50 pin) Slot
1 - Memory Stick / Memory Stick Pro Slot Female
1 - Memory Stick Duo / Memory Stick Pro Duo Slot Female
1 - MiniSD / MicroSD / MMC Slot Female
1 - SD / MMC Slot Female
1 - SmartMedia Slot Female
1 - USB Mini-B (5 pin) Female
Performance
Maximum Data Transfer Rate 480 Mbps
Memory Media Type CF (Compact Flash I/II Card)
IBM Micro Drive
Mini-SD, Micro-SD (Mini/Micro Secure Digital)
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS/MS Pro (Memory Stick/Memory Stick Pro)
RS-MMC (Reduced Size Multimedia Card)
SD/MMC (Secure Digital/Multimedia Card)
SDHC (Secure Digital High Capacity)
SM (SmartMedia)
Physical Characteristics
Enclosure Type Plastic
Product Length 2.3 in [59 mm]
Product Width 2.3 in [59 mm]
Product Height 0.6 in [15 mm]
Product Weight 1.5 oz [42 g]
Packaging Information
Shipping (Package) Weight 0.4 lb [0.2 kg]
What's in the Box
Included in Package 1 - Card Reader
1 - 3 ft. USB Mini B to Type A cable
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

7-in-1 USB 2.0 Multi Media Memory Card Reader
$21.99
Not Available

Accessories

5 Port PCI Express USB 2.0 Adapter Card
PEX400USB2 5 Port PCI Express USB 2.0 Adapter Card Add 4 external USB ports and 1 internal USB port to your computer through a PCI Express slot
$55.99
In Stock 344
4 Port PCI High Speed USB 2.0 Adapter Card
PCI420USB 4 Port PCI High Speed USB 2.0 Adapter Card Add 4 USB 2.0 ports to any desktop computer with a PCI slot
$19.99
In Stock 396

Downloads

Manual(s):
Data Sheet(s)