CHECKOUT Your Cart: Empty

7-in-1 USB 2.0 Multi Media Memory Card Reader

FCREADMINI
$21.99 USD
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 7-in-1 USB 2.0 Media/Memory Card Reader lets you transfer music, photos, and other data to and from your favourite digital devices without having to connect them to your computer.

Simply connect the Media/Memory card reader to a computer through a USB 2.0 port for read/write access to the most popular types of media cards, including CompactFlash (CF I, CF II), IBM Micro Drives, Smart Media (SM), Secure Digital (SD, SDHC), Memory Sticks (MS, MS Pro) and more.

The multi-format media card reader features a sturdy design and is backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Easily transfer files from your flash card based digital camera, PDA, MP3 player, handheld/palmtop computer and other devices, to your PC or Mac over USB.
  • No external power adapter and small foot print design for an excellent portable laptop accessory.
  • Backed by StarTech.com's 2-year warranty and free lifetime technical support.
Features
  • Read/write to: CompactFlash (CF I, CF II), IBM Micro Drives, Smart Media (SM), Secure Digital (SD, SDHC), Memory Sticks (MS, MS Pro) and more
  • High speed USB 2.0 host connection, with data transfer rates of up to 480 Mbps
  • Backwards compatible with the USB 1.1 standard
  • Powered directly from the USB port
  • Compact and light weight design
  • Comes complete with a 3 ft. USB 2.0 cable
Applications
  • Backup and transfer data between your computer and flash media devices
  • Access a variety of different flash media types from single device.
Product Numbers
Dell Harmony A0963878
UPC Code 065030802130
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB 2.0
Connector(s)
External Ports 1 - USB B (4 pin) Female
Performance
Maximum Data Transfer Rate 480 Mbits/Sec
Software
OS Compatibility Window 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up
Physical Characteristics
Color Silver
Enclosure Type Plastic
Product Length 2.4 in [62 mm]
Product Width 4.2 in [10.6 cm]
Product Height 0.6 in [15.3 mm]
Product Weight 5.1 oz [145 g]
Indicators
LED Indicators 1 - Power
4 - Activity
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
Certifications, Reports and Compatibility

Related Products

3.5in Bay Ejectable Multi Memory Card Reader
$11.99
Not Available
Clearance
3.5in Bay 7-in-1 USB 2.0 Multi Media Memory Card Reader
$3.99
In Stock 54

Accessories

7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6 6 ft USB 2.0 Extension Cable A to A - M/F Extend the distance between your USB 2.0 devices by 6ft
$7.99
In Stock 5835
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15 16 ft USB 2.0 Active Extension Cable - M/F Reliably extend the distance of a USB 2.0 device an additional 16ft
$20.99
In Stock 4740