Portable eSATA USB to SATA Standalone HDD Hard Drive Duplicator Dock HDD
SATDUPUEClone 2.5in or 3.5in SATA hard drives while on the go, without a host computer connection
The SATDUPUE Portable SATA Hard Drive Duplicator with eSATA and USB offers an easy, hardware solution for duplicating/cloning a SATA hard drive, or can be connected to a desktop and laptop computer for use as an external hard drive dock.
As a standalone hard drive duplicator, the SATDUPUE lets you can create an exact 1-to-1 sector clone from one hard drive to another, including partition and boot sector information and all data, at a rate of up to 72 MBps; as an external hard drive dock, it supports plug-and-play installation and can be connected to a host computer through either USB 2.0 or eSATA, providing data transfer speeds of up to 480 Mbps or 3 Gbps respectively. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.
The StarTech.com Advantage
- Standalone cloning operation with LED progress indicator allows for creating 1:1 copies of hard drives without having to connect to a host computer
- A unique, compact design that fits in the palm of your hand, for ease of use and maximum portability
- On-the-fly switching from Duplicator to USB 2.0 or eSATA connectivity with the push of a button, allows a connected computer system to read/write to the drives
Features
- Standalone Sector-by-Sector hard drive copying including the HPA
- Push-button switching between Duplicator mode and Docking Station mode
- Compact, pocket-sized form factor
- A single SATA revision 2 compliant eSATA host interface, with supported data transfer rates up to 3 Gbps
- High Speed USB 2.0 compliant host interface, with supported transfer rates up to 480 Mbps
- LED progress bar for duplication status
- Supports both 2.5in and 3.5in form factor SATA hard drives
- Supports SATA revision 1/2/3 (1.5/3.0/6.0 Gbps) drives
- Hot-Swap and Plug-and-Play compatible
Applications
- Technicians who require hard drive docking and/or duplication capabilities on the road
- Forensic investigators who require disk sector imaging/cloning to create an exact replica of a source drive onto a different drive
- Professionals who require identical backups for when data integrity is crucial, such as data recovery
- Clone hard drives that contain hidden partitions, that some software disk cloning programs may skip
- Quickly accessing data from a drive, without having to install it internally in a system or into an enclosure
- Technicians who require access to bare SATA hard drives for backup/recovery purposes, or need to swap between drives regularly
Product Numbers
| Dell Harmony | A5248343 |
| TechData Dis | 48642Z |
| ASI Distribution USA | 111494 |
| D and H | SATDUPUE |
| Ingram Micro USA | GV8263 |
| Synnex US | STA-SATDUPUE |
| UPC Code | 065030843362 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 2 |
| Drive Size | 2.5in & 3.5in |
| Drive Type | SATA |
| Chipset ID | JMicron - JMB352U |
| Connector(s) | |
| Drive Connectors | 2 - SATA Data & Power Combo (7+15 pin) Receptacle |
| Host Connectors | 1 - eSATA (7 pin; Data) Plug |
| 1 - USB Mini-B (5 pin) Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| Max Drive Capacity | Currently tested with up to 4TB 5400 RPM hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total) |
| Insertion Rating | 15, 000 Cycles |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ 7(32/64-bit)/ Server 2008 R2, Mac OS X, and Linux |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.1 in [80 mm] |
| Product Width | 2.8 in [70 mm] |
| Product Height | 0.6 in [16.3 mm] |
| Product Weight | 1.6 oz [45 g] |
| Indicators | |
| LED Indicators | 1 - Mode Indicator (Green - JBOD, Red - Duplication) |
| 1 - Progress Bar/Drive Activity (Green) | |
| 2 - Drive Detect (Green) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 1000 mA |
| Output Voltage | 12/5 DC |
| Output Current | 2A |
| Environmental | |
| Operating Temperature | 5°C to 80°C (41°F to 176°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 8% ~ 90% RH |
| Special Notes / Requirements | |
| Note | For duplication, the destination drive must be of equal or greater size than the source drive.
If the source drive contains an EISA (Extended Industry Standard Architecture) partition, the EISA partition needs to be removed prior to beginning the duplication. eSATA operation with two hard drives installed, requires an eSATA host controller with Port Multiplier support. |
| Packaging Information | |
| Shipping (Package) Weight | 17.6 oz [499 g] |
| What's in the Box | |
| Included in Package | 1 - Portable Duplicator |
| 1 - USB 2.0 cable - 1 m | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SATDUPUE.pdf
English
Data Sheet(s)
- SATDUPUE_Datasheet.pdf
English - SATDUPUE_Datasheet-ES.pdf
Español - SATDUPUE_Datasheet-FR.pdf
Français - SATDUPUE_Datasheet-IT.pdf
Italiano - SATDUPUE_Datasheet-NL.pdf
Nederlands