CHECKOUT Your Cart: Empty

USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

UNIDUPDOCK

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

$245.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 622
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

The UNIDUPDOCK Universal SATA/IDE Dual Hard Drive Duplicator functions as both a convenient solid state (SSD) or hard drive (HDD) copying/imaging solution or an external SATA/IDE SSD or HDD docking station for 2.5in or 3.5in drives (SATA, SATA II, SATA III).

Providing quick, yet complete hard drive cloning functionality, this universal dock can operate as a standalone HDD duplicator with no connection to a host computer, delivering an exact 1 to 1 clone of the target hard drive including partition and boot sector information, the Host Protected Area (HPA) as well as user data at a copy rate of 72 MB/sec. A built in LCD screen then allows for tracking the duplication progress , as well as reporting errors on the drives.

Supporting both IDE and SATA, this universal duplicator dock enables duplication from SATA to SATA, IDE to SATA or SATA to IDE, and IDE to IDE, as long as the source drive does not exceed the size of the destination drive. Or the docking station can even be used to quickly erase hard drives, for reuse in the future.

Functioning as a universal IDE and SATA HDD docking station, the hard drive duplicator can be connected to a computer through USB with support for simple plug-and-play installation, allowing users to access hard drive contents without having to mount in an external drive enclosure or open the computer case for conventional drive installation. Large capacity drives (tested with up to 4TB 3.5" and 1TB 2.5" drives per bay) can be used to greatly enhance your computer's storage/backup capabilities.

Contained in a small form factor design that makes it a suitable addition to desktop and laptop operating environments, this hard drive duplicator/external HDD docking station is a versatile storage and hard drive cloning utility that also features a host of other built in utilities that are accessible via a built in menu system.

Menu Options:
UNIDUPDOCK - Menu Options

The StarTech.com Advantage
  • Push-button controls and an LCD display makes creating exact 1-to-1 hard drive clones or erasing drives without a host computer easy, for both SATA and IDE drives.
  • On-the-fly switching from Duplicator mode to USB 2.0 connectivity with the push of a few buttons allows for any connected computer to access the drives.
  • A small form factor design ensures maximum heat dissipation for the exposed drives, while fast Plug-and-Play installation enables quick, convenient access to the data.
Features
  • Sector-by-Sector drive duplication, including the HPA
  • Integrated LCD display for duplication progress and options menu
  • Compatible with both SATA (1.5/3.0/6.0 Gbps) and IDE (66/100/133 Mbps) drives
  • Supports 2.5in or 3.5in form factor hard drives (HDD) or solid state drives (SSD)
  • Built-in quick drive erase function
  • Additional independent support functions: drive comparisons, pre-scanning drives and hardware self-diagnosis
  • Manually switchable between Duplicator and Docking Station modes.
  • Built in RAID 0, 1, and BIG functionality
  • Built-in protection against drive short circuiting
  • High-speed USB 2.0 host interface, with support for transfer rates up to 480Mbps
  • Package includes two 40pin to 44pin (3.5in to 2.5in)IDE adapters for mobile hard drive compatibility
Applications
  • Disk imaging/hard drive cloning - create exact replicas of a source drive onto a new drive - perfect for scenarios/environments where consistency and integrity is crucial (law enforcement and forensics applications)
  • SMB, OEM, System Integrators, IT and service technicians requiring quick access to bare external hard drive contents, or the ability to clone data for data / disk recovery.
  • Law Enforcement and Forensics
  • Quick, hassle-free hard drive backups, data recovery and drive erasing
Product Numbers
Dell Harmony A3448565
TechData Dis 24309S
ASI Distribution USA 89083
D and H UNIDUPDOCK
Ingram Micro USA CN0166
Synnex US STA-UNIDUPDOCK
UPC Code 065030836999
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Interface USB 2.0
Number of Drives 2
Drive Size 2.5in & 3.5in
Drive Type SATA & IDE
Chipset ID ACARD - ARC286
Connector(s)
Drive Connectors 2 - IDE (40 Pin; EIDE/PATA) Male
2 - LP4 (4 pin; Molex Large Drive Power) Male
2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB B (4 pin) Female
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Supported RAID Modes BIG (Spanning or Concatenation)
JBOD - (Just a Bunch of Disks)
RAID 0 (Striped Disks)
RAID 1 (Mirrored Disks)
Max Drive Capacity Currently tested with up to 4TB 5400 RPM hard drives per bay (8TB total) and 1TB 5400 RPM 2.5" hard drives (2TB total)
Insertion Rating 15,000 Cycles
Software
OS Compatibility Windows 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Mac OS X (tested up to 10.8)
Linux
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Length 5.9 in [151 mm]
Product Width 4.3 in [110 mm]
Product Height 1.1 in [27 mm]
Product Weight 8.3 oz [235 g]
Power
Power Adapter Included Yes
Input Voltage 115 ~ 230 AC
Output Voltage 12/5 DC
Output Current 3A
Environmental
Operating Temperature 5°C to 80°C (41°F to 176°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Humidity 90% RH
Special Notes / Requirements
Note For duplication, the destination drive must be of equal or greater capacity than the source drive.
Packaging Information
Shipping (Package) Weight 2.3 lb [1 kg]
What's in the Box
Included in Package 1 - Universal HDD Duplicator
1 - USB 2.0 A B Cable
2 - 40 to 44 pin adapters
2 - IDE 40 to 40 pin Cables
2 - LP4 to LP4 Cables
3 - Power Cord (NA/UK/EU)
1 - Universal Power Adapter
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB to SATA Standalone Hard Drive Duplicator Dock
SATDOCK22R USB to SATA Standalone Hard Drive Duplicator Dock Clone your SATA hard drives quickly and easily, making exact 1 to 1 copies of drive contents; offers standalone operation
$123.99
Not Available
SATA Hard Drive HDD Duplicator Dock - eSATA USB
SATDOCK22RE SATA Hard Drive HDD Duplicator Dock - eSATA USB Exactly duplicate one 2.5in or 3.5in SATA hard drive to another, effortlessly and without a computer
$86.99
In Stock 1187
USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock
UNIDOCK2U USB to SATA IDE Hard Drive Docking Station for 2.5in or 3.5in HDD Dock Connect both an IDE and SATA hard drive to a computer through USB 2.0
$73.99
In Stock 2712
eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD
SATADOCK22UE eSATA USB to SATA Hard Drive Docking Station for Dual 2.5 or 3.5in HDD Easily connect and swap two 2.5 or 3.5in SATA hard drives through eSATA or USB
$71.99
In Stock 1134
3.5in Black eSATA USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI3510U2EB 3.5in Black eSATA USB 2.0 to IDE SATA External Hard Drive Enclosure Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB/eSATA Hard Drive
$54.99
In Stock 2438
3.5in Black USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI3510U2 3.5in Black USB 2.0 to IDE SATA External Hard Drive Enclosure Turn an Internal 3.5" SATA or IDE Hard Drive into an External USB Hard Drive
$49.99
In Stock 1313
USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in HDD
SATADOCKU2 USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in HDD Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB
$31.99
In Stock 2082
eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in
SATADOCKU2E eSATA USB to SATA External Hard Drive Docking Station for 2.5 or 3.5in Easily connect and swap a 2.5in or 3.5in SATA hard drive through USB or eSATA
$40.99
In Stock 1287
eSATA USB to SATA Hard Drive Docking Station w/ Hub & Card Reader
SATDOCKCRH eSATA USB to SATA Hard Drive Docking Station w/ Hub & Card Reader Access and swap SATA hard drives and flash memory cards quickly and easily through USB 2.0
$50.99
In Stock 208
5.25in Bay Mounted 2.5in and 3.5in SATA Hard Drive Docking Station
SATADOCK525 5.25in Bay Mounted 2.5in and 3.5in SATA Hard Drive Docking Station Easily connect and swap 2.5in and 3.5in SATA drives from a 5.25in front bay
$32.99
In Stock 866

Accessories

SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks
SAT2IDEADP SATA to 2.5in or 3.5in IDE Hard Drive Adapter for HDD Docks Use your 2.5in or 3.5in IDE hard drives in a SATA HDD Docking Station
$29.99
In Stock 688
2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap
HDDSLEV25 2.5in Silicone Laptop Hard Drive Protector Sleeve with Connector Cap Provide protection against shocks/impacts to a 2.5in hard drive
$7.99
In Stock 780
3.5in Silicone Hard Drive Protector Sleeve with Connector Cap
HDDSLEV35 3.5in Silicone Hard Drive Protector Sleeve with Connector Cap Provide protection against shocks/impacts to a 3.5in hard drive
$10.99
In Stock 321
2 ft USB 2.0 A to B Cable - M/M
$7.99
In Stock 9267
2 ft USB 2.0 A to B Cable - M/M
$7.99
In Stock 9267
11 ft Transparent USB 2.0 Cable - A to B
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
$7.99
In Stock 385
2 ft USB 2.0 A to B Cable - M/M
$8.99
In Stock 4437
11 ft Transparent USB 2.0 Cable - A to B
$9.99
In Stock 899
Micro SATA to SATA Adapter Cable with Power
MCSATAADAP Micro SATA to SATA Adapter Cable with Power Connect a 5V or 3.3V Micro SATA hard drive to a standard SATA controller and SATA power supply connection
$18.99
In Stock 465