3.5in Silver eSATA USB 2.0 to IDE SATA External Hard Drive Enclosure
UNI3510U2ETurn an Internal 3.5" SATA or IDE Hard Drive into an External USB/eSATA Hard Drive
StarTech.com's InfoSafe UNI3510U2E eSATA/USB to SATA/IDE External Hard Drive Enclosure delivers a versatile and cost-effective external storage solution, letting you turn any 3.5" Serial ATA (SATA, SATA II, SATA III) or IDE hard drive into an eSATA (SATA only) or USB 2.0 (SATA or IDE) connected external storage solution for high capacity drives. The External hard drive enclosure features a large built-in 80mm fan that provides enhanced re-distribution of heat build-up generated as a result of typical drive operation. This feature is especially important for larger capacity hard drives, and faster “spinning" drives (i.e 7200 RPM), as it can help keep drives running cooler, which can preserve data integrity and the drive's lifespan by reducing the chances of premature failures.
Its unique snap-in, screwless hard drive installation and "One Touch Backup", which automates backup tasks for simple backups of files and folders at the touch of a button, based on pre-defined settings within the easy to use software utility (included), are design features which provide a convenient and efficient operating experience .
The hard drive enclosure features an attractive silver aluminum casing that looks great in any operating environment, and is backed by our 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Convert either an IDE (PATA) or SATA hard drive into an external storage solution with USB 2.0 or eSATA connectivity
- A screwless design allows for quick and easy installation or removal of hard drives from the enclosure without the use of any tools
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
- Supports either a SATA or IDE (PATA) drive
- Screwless/tool-less design for assembly
- High Speed USB 2.0 host interface, with support for data transfer rates up to 480 Mbps
- SATA revision 2 eSATA host interface, with support for data transfer rates up to 3 Gbps
- Compatible with SATA 1.5/3.0/6.0Gbps or IDE 66/100/133 Mbps hard drives
- Supports 3.5" form factor SATA or IDE hard drives
- Durable aluminum chassis construction
- 80mm cooling fan
- Plug-and-Play and hot-swap compatible
Applications
- Turn an unused IDE (PATA) or SATA hard drive into additional external storage
- Technicians who work with and need to access a variety of different drives
- Create a fast, portable external storage solution for desktops, laptops or netbooks
- Add-on storage to any USB enabled computer system
- Backup data to an external storage device for archiving or freeing up space
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Interface | USB 2.0 & eSATA |
| Number of Drives | 1 |
| Drive Size | 3.5in |
| Drive Type | SATA & IDE |
| Drive Installation | Fixed |
| Fan(s) | Yes |
| Fans | 1 - 80 mm |
| Chipset ID | JMicro - JM20337 |
| Connector(s) | |
| Drive Connectors | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| 1 - SATA (7 pin; Data) Receptacle | |
| 1 - SATA Power (15 pin) Receptacle | |
| Host Connectors | 1 - eSATA (7 pin; Data) Receptacle |
| 1 - USB Mini-B (5 pin) Female | |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| SATA II (3 Gbps) | |
| RAID | No |
| Max Drive Capacity | Tested up to 2.0 Terabyte (Seagate Barracuda 1.5TB tested) |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7 (32/64bit)/ Server 2008 R2, Mac 10 and up, Linux |
| Physical Characteristics | |
| Color | Silver |
| Enclosure Type | Aluminum |
| Product Length | 8.3 in [210 mm] |
| Product Width | 2.1 in [52.3 mm] |
| Product Height | 5.3 in [135 mm] |
| Product Weight | 19 oz [537 g] |
| Indicators | |
| LED Indicators | 1 - Power |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Special Notes / Requirements | |
| Note | The One-Touch-Backup software provided with this unit is only compatible with 32bit operating systems up to Microsoft Windows Vista 32bit. |
| Packaging Information | |
| Shipping (Package) Weight | 1200 |
| What's in the Box | |
| Included in Package | 1 - Hard Drive Enclosure |
| 1 - Enclosure Stand | |
| 1 - eSATA Cable | |
| 1 - IDE Cable | |
| 1 - Internal LP4 Molex Cable | |
| 1 - USB Cable | |
| 1 - Power Adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- UNI3510U2Ex.pdf
English
Data Sheet(s)
- UNI3510U2E_Datasheet.pdf
English - UNI3510U2E_Datasheet-ES.pdf
Español - UNI3510U2E_Datasheet-FR.pdf
Français - UNI3510U2E_Datasheet-IT.pdf
Italiano - UNI3510U2E_Datasheet-NL.pdf
Nederlands
