CHECKOUT Your Cart: Empty

Extra 3.5in Hot Swap Hard Drive Tray for SATA and SAS Backplanes

SATATRAYBK

Have spare hard drives ready to be quickly swapped into SATA/SAS backplanes

$34.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This extra hard drive tray (black bezel) is compatible with the following products:

The extra drive tray is also interchangeable with StorCase tray models S21J118, SC21J118 and RJR400.

A cost-saving and efficient solution, this sturdy extra drive tray is great to have on hand to swap SATA hard drives into a system for quick backups and RAID applications.

The StarTech.com Advantage
  • Allows for spare hard drives to be prepared for use beforehand
  • Compatibility with different models of SATA/SAS backplanes and mobile racks for convenience
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Features
  • Durable and lightweight aluminum construction
  • Latch locking mechanism
  • Can accommodate a 3.5in SATA or SAS hard drive
Applications
  • Have spare hard drives ready to be swapped in case of failure in mission critical systems
  • Extra trays for use in backup systems where hard drives need to be swapped regularly
Product Numbers
Dell Harmony A1602575
TechData Dis 184999
ASI Distribution USA 87913
D and H SATATRAYBK
Ingram Micro USA F56047
Synnex US STA-SATATRAYBK
UPC Code 065030808828
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Special Notes / Requirements
Note Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - Spare Mobile Rack Drive Tray
1 - Screw Kit
Certifications, Reports and Compatibility

Accessories

12in SATA to Right Angle SATA Serial ATA Cable
SATA18RA1 18in SATA to Right Angle SATA Serial ATA Cable A space-saving, right angle SATA hard drive cable, for installations in tight spaces.
$7.99
In Stock 4544
12in SATA to Right Angle SATA Serial ATA Cable
SATA36RA1 36in SATA to Right Angle SATA Serial ATA Cable Make a Right-Angled Connection to your SATA Drive, for Installation in Tight Spaces
$7.99
In Stock 1149