Spare Hard Drive Caddy for Beige DRW115ATA Mobile Rack
DRW115CADThe DRW115CAD is an extra IDE hard drive caddy or carrier for using multiple removable drives on the same system. You can swap operating systems, make high speed, high capacity backups or provide individual hard drives for multiple users. It features a protective shock absorption system, an all aluminum extra rugged construction for extra security and cooling, two front-mounting ball bearing fans to keep your drives at their optimum temperatures and four LED indicators keep you updated on your drive's status, and is Plug and Play compatible with the DRW115ATA.
The StarTech.com Advantage
- Designed with an easy to use handle release mechanism
- An extra caddy can be purchased without the need to buy a whole drive drawer unit
- Unique looking mechanism that protects drive from accidental removal during use
Features
- Exclusive shock absorber system protects the hard drive from damage
- Secure and affordable solution to store and transfer data
- Supports hard drive ATA66/ATA100 & ATA133 with data transfer rate up to 133 MB/s
- 2 Ball-Bearing fans maintain optimum cooling and increased air flow
- LED indicators continuously show the operating status of the drive drawer
- Key lock mechanism prevents the hard drive from being accidentally removed while in operation
Applications
- Ideal when using 2 hard drives on one drive drawer bay
Product Numbers
| UPC Code | 065030796637 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Hot Swap Capability | Yes |
| Caddy Enclosure | Aluminum |
| Certifications | CE |
| Cooling Fan | 2 Ball-Bearing Fans |
| CPU Compatibility | PC or MAC with a 5.25 Inch DRW115ATA Bay |
| Dimensions | 8.54 x 5.12 x 1.69 Inches (217 x 130 x 43 mm) |
| Drive Activity | Yellow |
| Drive Power | Green |
| Enclosure Color | Beige |
| Fan Status | Red |
| Hard Drive Compatibility | All 3.5-Inch IDE Hard Drives |
| LED Indicators | |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| Temperature | Normal - Green & Overheat - Red |
| Weight (w/o drive) | 1.4 Lbs (0.64 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 9 in [229 mm] |
| Product Width | 5.7 in [145 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 22.6 oz [640 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Fan Failure | |
| 1 - Power | |
| 1 - Temperature Warning | |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
Downloads
Manual(s):
- DRW115CAD.pdf
English
Data Sheet(s)
- DRW115CAD_Datasheet.pdf
English - DRW115CAD_Datasheet-ES.pdf
Español - DRW115CAD_Datasheet-FR.pdf
Français - DRW115CAD_Datasheet-IT.pdf
Italiano - DRW115CAD_Datasheet-NL.pdf
Nederlands








