1000 Mbps Gigabit ExpressCard Laptop Ethernet Network Adapter Card
EC1000BTThis Gigabit Ethernet Network Adapter Card can be installed in a laptop ExpressCard port, for quick and hassle-free connections to a Gigabit Ethernet network.
With support for data transfer rates of up to 1000Mbps, the Gigabit Ethernet Network Adapter card delivers the speed and performance needed for virtually any network-based tasks, including CAD, graphic design, digital audio authoring, and other demanding applications.
Designed to provide a long-lasting network solution, the ExpressCard Gigabit Ethernet adapter is backed by StarTech.com's Lifetime Warranty, and free lifetime technical support.
The StarTech.com Advantage
- Add Gigabit Ethernet to any notebook with an ExpressCard expansion slot
- StarTech.com's Lifetime Warranty
- Free Lifetime Technical Support
Features
- ExpressCard interface eliminates bottlenecks
- 10/100/1000 Mbps automatic negotiation
- Auto crossover cable detection
- Full and half duplex supported, IEEE 802.3x
- Standards supported: IEEE 802.2, 802.3u, 802.3ab, 802.1Q
Applications
- Add Gigabit Ethernet to any notebook with an ExpressCard expansion slot
Product Numbers
| Dell Harmony | A1261041 |
| UPC Code | 065030821353 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | LSI/Agere - ET1310 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - RJ-45 Female |
| Performance | |
| Maximum Data Transfer Rate | 1000000000 Mbits/Sec |
| Compatible Networks | 10/100/1000 Mbps |
| Auto MDIX | Yes |
| Bus Type | ExpressCard 34mm (will work in 54mm slots) |
| Software | |
| OS Compatibility | Windows 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, and Linux |
| Physical Characteristics | |
| Product Length | 4.4 in [113 mm] |
| Product Width | 1.3 in [34 mm] |
| Product Height | 0.5 in [12.5 mm] |
| Product Weight | 1.2 oz [35 g] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Network Card |
| 1 - Installation CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- EC1000BT.pdf
English
Data Sheet(s)
- EC1000BT_Datasheet.pdf
English - EC1000BT_Datasheet-ES.pdf
Español - EC1000BT_Datasheet-FR.pdf
Français - EC1000BT_Datasheet-IT.pdf
Italiano - EC1000BT_Datasheet-NL.pdf
Nederlands








