10/100 Fiber to Ethernet Media Converter Multi Mode ST 2 km
MCM110ST2Convert and extend a 10/100 Mbps Ethernet connection up to 2 km over Multi Mode ST fiber
This MM Fiber to Ethernet Media Converter creates a cost-effective Ethernet to fiber link, transparently converting to/from 10Base-T or 100Base-Tx Ethernet signals and 100Base-Fx optical signals to extend an Ethernet network connection over a multimode fiber backbone.
The converter supports a maximum multimode fiber optic cable distance of 2km (1.2 miles), providing a simple solution for connecting 10Base-T/100Base-Tx Ethernet networks to remote locations using ST-terminated multimode fiber, while delivering solid network performance and scalability.
Easy to setup and install, this compact, value-conscious media converter features auto-switching MDI and MDI-X support on the RJ45 UTP connections as well as manual controls for UTP mode, speed, Full and Half Duplex, as well as LFP (Link Fault pass-through) on/off.
The StarTech.com Advantage
- Lightweight design can be mounted anywhere
- Best value fiber media converter
- Compact design makes it portable and unobtrusive to carry
- Easily installed into any scenario with little to no configuration needed
- Free Lifetime Technical Support
Features
- Auto negotiation or Force 10/100 Mbps and MDI/MDI-X (Crossover for TX port).
- Auto detects half/full duplex transfer mode from the TX port.
- It’s compact design and weight makes it portable and unobtrusive to carry
- LED Indicators for simple Ethernet/Fiber network link monitoring
- Provides switch configuration of half/full duplex transfer mode for FX port.
- Supports a maximum multi mode fiber optic cable distance of 2 km
- Supports IEEE 802.3 10Base-T, 802.3u 100Base-TX and 100Base-FX industry standards
- Supports a maximum packet size of 1600 bytes.
- Supports Q in Q double tagged frame transparent
- Supports IEEE 802.1q Tag VLAN pass thru
- Support flow control (Pause)
- Supports Link Fault Pass through (LFP)
- Forward 9K jumbo packets in converter mode
- Compatible with 3COM™, Cisco™, Lucent™ and Nortel™ networks
- 1310nm wavelength
Applications
- Designed for ethernet expansion, primarily for large workgroups requiring higher network speeds and increased bandwidth
- Connect remote sub-networks to larger fiber optic networks/backbones
- Connect via fiber optics two or more buildings on the same campus
- Extend your Ethernet connection up to 2km away at full speed using fiber optics.
Product Numbers
| Dell Harmony | A3112704 |
| TechData Dis | 20980R |
| ASI Distribution USA | 85420 |
| D and H | MCM110ST2 |
| Ingram Micro USA | BH3946 |
| Synnex US | STA-MCM110ST2 |
| UPC Code | 065030835633 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Industry Standards | IEEE 802.3 10BASE-T |
| IEEE 802.3u 100BASE-FX | |
| IEEE 802.3u 100BASE-TX | |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| Remote Unit Connectors | 1 - Fiber Optic ST Female |
| Performance | |
| Maximum Data Transfer Rate | 10/100Mbps |
| Max Transfer Distance | 2 km (1.2 mi) |
| Fiber Type | Multi Mode |
| Wavelength | 1310nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Optical Power | -14 ~ -20 dBm |
| Sensitivity | -31 dBm |
| Power Budget | 11 dB |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.7 in [95 mm] |
| Product Width | 3 in [75 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 3.2 oz [90.5 g] |
| Indicators | |
| LED Indicators | 1 - Ethernet Link & Activity (ON - Fiber Link ok, Blinking - Activity on Fiber Link) |
| 1 - FEF [Far End Fault](On - Fault Detected, Off - No Fault | |
| 1 - Fiber Link & Activity (On - Fiber Link ok, Blinking - Activity on Fiber Link) | |
| 1 - Full ( Full duplex / Half duplex) | |
| 1 - Power | |
| 1 - Speed (10 or 100 Mbps) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 0.2A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 14.5 oz [410 g] |
| What's in the Box | |
| Included in Package | 1 - Media Converter |
| 1 - Power Adapter | |
| 1 - User's Manual | |
Related Products
Accessories
Downloads
Manual(s):
- MCM110xx2.pdf
English
Data Sheet(s)
- MCM110ST2_Datasheet.pdf
English - MCM110ST2_Datasheet-ES.pdf
Español - MCM110ST2_Datasheet-FR.pdf
Français - MCM110ST2_Datasheet-IT.pdf
Italiano - MCM110ST2_Datasheet-NL.pdf
Nederlands




















