10/100 Mbps Single Mode Fiber Media Converter - 30 km
ET90110SM30Convert and extend a 10/100 Mbps Ethernet connection up to 30 km over Single Mode SC fiber
This Ethernet to SM Fiber Media Converter creates a cost-effective Ethernet-fiber link, transparently converting to/from 10Base-T or 100Base-Tx Ethernet signals and 100Base-Fx optical signals to extend an Ethernet network connection over a single mode fiber backbone.
The converter supports a maximum single mode fiber optic cable distance of 30km (~19 miles), providing a simple solution for connecting 10Base-T/100Base-Tx Ethernet networks to remote locations using SC-terminated single mode fiber, while delivering ideal network performance and scalability.
Easy to set up and install in a matter of seconds, this durable and compact fiber media converter features a heavy-duty power supply that can withstand challenging environments, and offers 6 LED indicators to make monitoring the Ethernet/fiber network link easy.
Designed to offer a durable and convenient Ethernet to fiber solution, the Ethernet to SM Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
This versatile Ethernet to SM Fiber Media Converter offers guaranteed compatibility with 3COM™, Cisco™, Lucent™ and Nortel™ networks and fully complies with IEEE 802.3 and 802.3u standards.
The StarTech.com Advantage
- Connect remote areas of large buildings to the main network
- Connect 2 buildings that are on the same campus
Product Numbers
| Dell Harmony | A1261050 |
| TechData Dis | 31290A |
| ASI Distribution USA | 87396 |
| D and H | ET90110SM30 |
| Ingram Micro USA | F93458 |
| Synnex US | STA-ET90110SM30 |
| UPC Code | 065030812160 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Max Transfer Distance | 30 km (18.6 mi) |
| Fiber Type | Single Mode |
| Wavelength | 1310nm |
| MTBF | 65,000 Hours |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 4.8 in [122 mm] |
| Product Width | 3.4 in [85.6 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 12 oz [340 g] |
| Indicators | |
| LED Indicators | 1 - 100M active (light) or 10M (off) |
| 1 - Fx port link success (light), fail (off) or receive data (flash) | |
| 1 - FX port with full Duplex (light) or Half Duplex (off) | |
| 1 - Power Indicator | |
| 1 - UTP port link success (light), fail (off) or receive data (flash) | |
| 1 - UTP port with Full Duplex (light) or Half Duplex (off) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 AC |
| Output Voltage | 12 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 2 lb [0.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Fiber Media Converter |
| 2 - Mounting Brackets (w/ Screws) | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Accessories
Downloads
Manual(s):
- ET90110SM30.pdf
English
Data Sheet(s)
- ET90110SM30_Datasheet.pdf
English - ET90110SM30_Datasheet-ES.pdf
Español - ET90110SM30_Datasheet-FR.pdf
Français - ET90110SM30_Datasheet-IT.pdf
Italiano - ET90110SM30_Datasheet-NL.pdf
Nederlands
























