1000 Mbps Gigabit Single Mode Fiber Media Converter LC 40 km
ET1000SM40LCConvert and extend a Gigabit Ethernet connection up to 40 km over Single Mode LC fiber
This Gigabit Ethernet to SM Fiber converter lets you extend a Gigabit Ethernet network over single mode fiber, at distances up to 40km (25 miles).
Providing a cost-effective solution for connecting a Gigabit Ethernet network to remote network segments over a fiber backbone, the GbE to SM fiber converter supports full Gigabit speeds end-to-end and delivers ideal network performance and scalability.
The Gigabit Ethernet/Fiber converter transparently converts 1000Base-T Ethernet into 1000Base-LX/SX optical for long distance single mode fiber connection to a second Gigabit Ethernet/SM Fiber converter, which performs the reverse operation (converting the 1000Base-SX/LX signal back into 1000Base-T) for connection to the remote Gigabit node/segment.
Designed to offer a durable and convenient Ethernet to fiber solution, the Gigabit Ethernet to SM Fiber converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
The StarTech.com Advantage
- Link loss forwarding, remote monitoring of status ensures maximum up-time
- Industrial temperature ranges allow for operation up to 158°F
- Rugged steel casing can be mounted nearly anywhere
Features
- Advanced features include Link-loss forwarding, loop-back test, remote monitor status, two frame lengths
- Cost-effective way to extend/bridge networks using fiber cabling
- Easy to use and install
- Maximum Fiber Cable length of 40 Km
- Supports full or half-duplex operation
Applications
- Converts 1000Base-LX fiber optic signals to 1000Base-T Ethernet over single mode cable
Product Numbers
| Dell Harmony | A2537465 |
| TechData Dis | 82917Q |
| ASI Distribution USA | 87395 |
| D and H | ET1000SM40LC |
| Ingram Micro USA | V07134 |
| Synnex US | STA-ET1000SM40LC |
| UPC Code | 065030827324 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | No |
| Connector(s) | |
| Local Unit Connectors | 1 - RJ-45 Female |
| Remote Unit Connectors | 1 - Fiber Optic LC Female |
| Performance | |
| Maximum Data Transfer Rate | 2000 Mbps (full duplex mode) |
| Max Transfer Distance | 40 km (24.8 mi) |
| Fiber Type | Single Mode |
| Wavelength | 1310nm |
| Fiber Operating Mode | Half/Full-Duplex |
| Auto MDIX | Yes |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 4.8 in [123 mm] |
| Product Width | 3.4 in [86 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 14.1 oz [400 g] |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 115 ~ 230 AC |
| Output Voltage | 12 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Plug Type | M |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - Fiber Media Converter |
| 2 - Mounting Brackets (w/ Screws) | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- ET1000SM40LC.pdf
English
Data Sheet(s)
- ET1000SM40LC_Datasheet.pdf
English - ET1000SM40LC_Datasheet-ES.pdf
Español - ET1000SM40LC_Datasheet-FR.pdf
Français - ET1000SM40LC_Datasheet-IT.pdf
Italiano - ET1000SM40LC_Datasheet-NL.pdf
Nederlands





















