10/100 Mbps Ethernet Single Mode WDM Fiber Media Converter Kit - SC
ET90110WDMConvert and extend a 10/100 Mbps Ethernet connection up to 20 km over a single SC fiber cable
This Ethernet to SM Fiber Media Converter kit creates a cost-effective Ethernet-fiber link, transparently converting to/from 10Base-T or 100Base-Tx Ethernet signals and 100Base-Fx optical signals to extend an Ethernet network connection over a fiber backbone.
The converter offers wavelength-division multiplexing, enabling bi-directional communication over a single strand of fiber, essentially doubling the capacity of your existing fiber infrastructure without having to install new cabling.
The converter supports a maximum single mode fiber optic cable distance of 20km (~12 miles), providing a simple solution for connecting 10Base-T/100Base-Tx Ethernet networks to remote locations using SC-terminated single mode fiber, while delivering ideal network performance and scalability.
Easy to set up and install in a matter of seconds, the Ethernet to WDM SM Fiber Converter kit includes both endpoints (two interchangeable modules); these durable and compact fiber media converters feature a heavy-duty power supply that can withstand challenging environments, and offer 6 LED indicators to make monitoring the Ethernet/fiber network link easy.
Designed to offer a durable and convenient Ethernet to fiber solution, the Ethernet to SM Fiber Media Converter features an all-steel chassis, and can be wall-mounted for out-of-the-way installations.
Features
- WDM (Wave Division Multiplexing) technology allows the use of a single fiber cable for both sending and receiving of data (Tx/Rx), reducing the amount of cable required by half
- Single mode design allows signals to be transmitted up to 20 Km
- Additional features include Link-loss forwarding, loop-back test, remote monitor status
- Supports 9/125 µm Single Mode fiber cable (SC Connector)
Applications
- Bridging two Ethernet networks using a single fiber cable
Product Numbers
| Dell Harmony | A3970403 |
| TechData Dis | 08680B |
| ASI Distribution USA | 87714 |
| Ingram Micro USA | K51974 |
| Synnex US | STA-ET90110WDM |
| UPC Code | 065030820486 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| PoE | No |
| WDM | Yes |
| Industry Standards | IEEE 802.3 10BASE-T |
| IEEE 802.3u 100BASE-FX | |
| IEEE 802.3u 100BASE-TX | |
| Connector(s) | |
| Local Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Remote Unit Connectors | 1 - Fiber Optic SC Female |
| 1 - RJ-45 Female | |
| Performance | |
| Maximum Data Transfer Rate | 10/100Mbps |
| Max Transfer Distance | 20 km (12.4 mi) |
| Fiber Type | Single Mode |
| Wavelength | 1310nm |
| BER | < 10-10 |
| Optical Power | -18dBm |
| Return Loss | -14 dBm |
| Sensitivity | -32dBm |
| Switching Architecture | Store and Forward |
| Power Budget | 14dB |
| MTBF | 38,000 Hours |
| Physical Characteristics | |
| Product Length | 4.8 in [123 mm] |
| Product Width | 3.4 in [8.6 cm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 12 oz [340 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 12 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 50°C (32°F to 122°F) |
| Storage Temperature | -10°C to 70°C (14°F to 158°F) |
| Humidity | 10~90% RH |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Media Converter Unit |
| 1 - Remote Media Converter Unit | |
| 4 - Mounting Brackets (w/ Screws) | |
| 2 - Power Adapters | |
| 1 - Instruction Manual | |
Related Products
Downloads
Manual(s):
- ET90110WDM.pdf
English
Data Sheet(s)
- ET90110WDM_Datasheet.pdf
English - ET90110WDM_Datasheet-ES.pdf
Español - ET90110WDM_Datasheet-FR.pdf
Français - ET90110WDM_Datasheet-IT.pdf
Italiano - ET90110WDM_Datasheet-NL.pdf
Nederlands



















