16 Port Enhanced RS232 Serial Console Server
ECS0016This Enhanced Serial Console Server enables system administrators and network managers to affordably monitor and control their computers and networks remotely, from anywhere in the world over a TCP/IP connection (e.g. LAN, Internet).
The console server provides consolidated access to serial consoles on devices such as UNIX, Linux and Solaris servers, routers, switches, PBXs and telecommunications equipment (DSLAMs) and power distribution units (PDUs), and enables an unrestricted number of distributed users to control serial consoles, allowing remote and local administrators to use a single console server (ECS0016) to manage all of their IT equipment from one location.
To ensure optimized control and monitoring of connected devices, the serial console server provides Out-of-band access – creating a time-saving workaround in the event of a power outage by allowing systems to be accessed through alternate means (e.g. dial-up modem, etc).
Test drive the Enhanced Serial Console Server with a FREE online demo.
The StarTech.com Advantage
- Solution providers and MSPs (Managed Service Providers) can now provide their remote customers with lower support costs and value added services, while preventing disruptive outages.
- Distributed enterprises can securely manage their branch offices, maximizing up time and ensuring compliance with security policies and regulations
- Major data centers and NOCs (Network Operating Centers) can seamlessly integrate next generation servers and new management solutions in with their existing enterprise management tools
- Utilities, ISP and carriers can actively administer and maintain their distributed infrastructures, securely utilizing public communications channels
- SMBs can afford a level of security and quality of service till now only found in major data centers and NOCs
- Remotely access and restore systems and servers even when the communications network is down using out-of-band access via a modem.
- Web GUI control can be accessed remotely via mobile devices including Windows Media, and Iphone type devices.
- Store macros of command lines as custom buttons, and access multiple types of devices and servers without the need to remember IP addresses, logins, or functions.
- Thorough user security allows full control and limitations over critical systems; thereby an adminstrator can allow a junior user time saving access to a single device they're qualified to operate.
Features
- SSH tunneled serial bridging
- SUN / Solaris ready
- Port triggers with SMNP and email alerts
- Offline data logging (Syslog, NFS, CIFS)
- Telnet/SSH/Raw TCP connect
- Unlimited user accounts
- Strong Encryption (3DES, Blowfish, AES, Arcfour)
- Out-of-band access (external dial-up modem)
- DHCP client for dynamic IP assignment
- Nagios support for tracking of internet routing, NRPE, finding free HD space on servers, and 3,500+ other tracking services
Applications
- Data Center Management
- Managed Service Provider
- Remote Branch Office Administration
- Network Operations Center (NOC)
- PBX Management
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 4 Years |
| Hardware | |
| Memory | 64MB SDRAM 16MB Embedded Flash |
| Connector(s) | |
| Console Interface(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - RJ-45 Female | |
| Host Connectors | 16 - RJ-45 Female |
| Performance | |
| Maximum Number of Users | Unlimited |
| Physical Characteristics | |
| Color | Gray |
| Enclosure Type | Steel |
| Power | |
| Input Voltage | 110 ~ 240 AC |
| Environmental | |
| Operating Temperature | 5 ~ 44 |
| Storage Temperature | -30 ~ +60 |
| Packaging Information | |
| Shipping (Package) Weight | 7.8 lb [3.5 kg] |
| What's in the Box | |
| Included in Package | 1 - ECS0016 Enhanced Console Server |
| 2 - Mounting Brackets | |
| 1 - DCE Connector | |
| 1 - DTE Connector | |
| 2 - CAT5 Cables | |
| 1 - Power Cable | |
| 1 - Software CD | |
Related Products
Accessories
Downloads
Manual(s):
- ECS0016.pdf
English
Data Sheet(s)
- ECS0016_Datasheet.pdf
English - ECS0016_Datasheet-ES.pdf
Español - ECS0016_Datasheet-FR.pdf
Français - ECS0016_Datasheet-IT.pdf
Italiano - ECS0016_Datasheet-NL.pdf
Nederlands
