4 Port USB IP Device Server
USB4000IPShare 4 USB devices over an Ethernet IP network
This USB network hub lets you share four USB peripheral devices over an IP network for access from multiple computers.
A simple and cost-effective resource sharing solution, the hub eliminates the need to purchase duplicate peripherals for each computer, by letting you reach USB devices from anywhere on your LAN, overcoming traditional USB cable connection distances.
The StarTech.com Advantage
- USB Device Server allows you to easily access your devices over the network.
Features
- Easily access your USB devices on multiple PC's
- Traditional USB cable lengths limit you to 15 feet. With USB Ethernet device sharing you can use CAT5 cabling to extend cable lengths to further distances
Applications
- Use multiple USB devices on your local area network allowing them to be shared and used by multiple PC's.
Product Numbers
| Dell Harmony | A2869015 |
| TechData Dis | 90009N |
| ASI Distribution USA | 87712 |
| D and H | USB4000IP |
| Ingram Micro USA | BC6663 |
| Synnex US | STA-USB4000IP |
| UPC Code | 065030830454 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 4 |
| Connector(s) | |
| External Ports | 1 - RJ-45 Female |
| 4 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | Supports 10/100 Mbps networks |
| Software | |
| OS Compatibility | Windows® XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2 |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.9 in [100 mm] |
| Product Width | 2.4 in [60 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 10 oz [284 g] |
| Power | |
| Power Adapter Included | Yes |
| Output Voltage | 5 DC |
| Output Current | 2.6A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 0°C to 70°C (32°F to 158°F) |
| Storage Temperature | -40°C to 85°C (-40°F to 185°F) |
| Humidity | 0~60% RH |
| Packaging Information | |
| Shipping (Package) Weight | 0.8 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port USB Device Server |
| 1 - Power Adapter | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Downloads
Driver(s):
Manual(s):
- USB4000IP.pdf
English
Data Sheet(s)
- USB4000IP_Datasheet.pdf
English - USB4000IP_Datasheet-ES.pdf
Español - USB4000IP_Datasheet-FR.pdf
Français - USB4000IP_Datasheet-IT.pdf
Italiano - USB4000IP_Datasheet-NL.pdf
Nederlands




















