CHECKOUT Your Cart: Empty
Networking IO / USB & PS/2 / PCMACLINK
Clearance

USB to USB Data Transfer Cable for Windows and Mac

PCMACLINK

Transfer data between two computers (PC and/or MAC)

$19.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 4

The PCMACLINK USB to USB data transfer cable lets you transfer files between two Mac or PC computers over a direct USB 2.0 connection.

The cable features built-in data transfer software that ensures simple PC to PC file transfers, Mac to PC transfers or Mac to Mac transfers, providing a convenient way to transfer files and settings, transfer files to a new computer or simply pass data back and forth quickly and easily between two computers.

In addition to being able to drag and drop files from one PC to another, the USB Data Transfer cable supports Microsoft Outlook e-mail synchronization, file syncing (Windows to Windows) and Internet connection sharing between two computers.

The StarTech.com Advantage
  • Perform PC to PC, PC to Mac or Mac to Mac file transfers without having to network or burn onto optical media
  • Save time by transferring files directly to a new computer (e.g. upgrade from Windows XP to Windows Vista or Windows 7)
  • Perform backups to maximize data integrity and security against viruses, system failure etc.
Features
  • Built-in data transfer software
  • Supports full USB 2.0 transfer rates up to 480Mbps
  • Supports Internet connection sharing
  • Drag and drop Windows file transfers
  • Supports Microsoft Outlook e-mail synchronizing
Applications
  • Computer to computer file transfers: PC to PC file transfers, PC to Mac file transfers, Mac to Mac file transfers
  • Transfer files and settings directly from one computer to another - perfect for transferring documents, photos, music, and other files to another computer
  • Transfer files to a new computer
  • A convenient way to migrate e-mail or create archives/backups
  • Laptop to desktop transfers
  • Quick, hassle-free Windows XP/Vista to Windows 7 file transfers
  • Share an Internet connection between two computers over a USB 2.0 connection
Product Numbers
Dell Harmony A3337162
UPC Code 065030835992
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - USB A (4 pin) Male
Connector B 1 - USB A (4 pin) Male
Performance
Data Transfer Rate USB 2.0 (480Mbps) backwards compatible to USB 1.1 (12Mbps)
OS Support Windows 2000/XP/Vista/7 (32 and 64bit), and MAC OS X 10.2 and up
Physical Characteristics
Color White
Cable Length 5 ft [1.5 m]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - USB Data Transfer Cable
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

USB Easy Transfer Cable for Windows 7 Upgrade
USB2LINK USB Easy Transfer Cable for Windows 7 Upgrade Enables transferring files and settings from a PC running an older version of Windows to PC using a newer version
$23.99
In Stock 405

Accessories

4 Port Compact Black USB 2.0 Hub
ST4202USB 4 Port Compact Black USB 2.0 Hub Turn a single USB 2.0 port into 4 external USB 2.0 ports
$18.99
In Stock 1954
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15 16 ft USB 2.0 Active Extension Cable - M/F Reliably extend the distance of a USB 2.0 device an additional 16ft
$20.99
In Stock 4740

Downloads

Manual(s):
Data Sheet(s)