Press Room
Information for members of the press
For media inquiries, please contact:
Andrew Stephen
Manager, Marketing Communications & Channel Marketing
1-800-265-1844 Ext. 1248
Please fill out our Media Inquiry Form
Select a year: 2012 | 2011 | 2010 | 2009 | 2008 | 2007 | 2006 | 2005 | 2004 | 2003
Press Releases
5/15/2012
StarTech.com Releases New Line of Thunderbolt™ Cables Including the Longest Length Model Available in the IT Channel
Thunderbolt cables allow high-bandwidth, 10Gbps data transfer for Thunderbolt equipped devices
4/26/2012
New 4-Bay Hot Swap Backplane Allows Multiple 2.5" SATA or SAS Hard Drives to be Added to a Desktop/Server PC Using a Single 5.25" Bay
Backplane provides the ideal solution for adding removable storage for backups or RAID storage systems
3/30/2012
New Universal USB 3.0 HDD Docking Station Minimizes Desktop Clutter by Enabling Upright Insertion of both IDE and SATA Hard Drives
Universal IDE/SATA Hard Drive Dock features top slot-loading bays, enabling older IDE hard drives as well as Serial ATA hard drives to be inserted vertically while providing a SuperSpeed USB 3.0 host connection for faster data transfer
3/19/2012
New Micro USB to HDMI® MHL™ Adapter Offers an Easy Way to Connect an MHL-enabled tablet or smartphone to an HDTV, projector, or HDMI-equipped AV receiver
MHL Adapter supports high definition video resolution of up to 1080p and digital audio when connecting any MHL-enabled Smartphone, tablet PC or other mobile device to non-MHL-enabled HDTVs, monitors or projectors, through HDMI
3/7/2012
New 8-Port Power over Ethernet (PoE) Switch Delivers Full 15.4W Power through Every Port – Offers Ideal Solution for IP Phones, Wireless Access Points and Video Cameras
10/100 Mbps Power over Ethernet (PoE) IEEE 802.3af Switch from StarTech.com offers 15.4W power per port, ensuring sufficient power and data throughput to as many as 8 PoE-capable devices
2/6/2012
New HDMI over IP and VGA over IP Extenders Enable you to Extend HDMI or VGA Video Signals through a Local Area Network, over an IP Connection
Two new Video over IP/Ethernet Extenders can connect to a display or projector through a wired or WiFi Local Area Network