Beige 5.25in Aluminum ATA Hard Drive Mobile Rack with 2x 40mm Fans
DRW115ATAThis high quality Removable ATA Hard Drive Drawer/Mobile Rack delivers a convenient ATA storage solution, allowing you to quickly swap ATA66/ATA100 and ATA133 hard drives in and out of a computer without having to open the computer case.
Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in ATA HDD in the (removable) caddy. Connecting the ATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed ATA drive.
A practical, time-saving storage solution, the drive drawer/mobile rack features front panel LED indicators that continuously display the operating status of the installed drive.
The drive caddy features dual ball-bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.
A dependable, long-lasting storage solution, the drive drawer features highly durable construction, with a 7K insertion rating and is backed by StarTech.com's 3 year warranty.
The StarTech.com Advantage
- Heavy duty all-aluminum construction provides extra durability and heat dissipation
- Drive enclosure designed with a handle release mechanism for ease of use
- Guaranteed compatibility with PC and MAC systems
- Two front-mounted ball bearing fans to provide additional hard drive cooling
- 7K Insertion Rating equates to nearly 4 removal/insertion cycles per day, every day for 5 years
Features
- Can be mounted from the side or the bottom
- Shock absorbers protect the hard drive
- Dual front mounted ball bearing cooling fans keep the drive cool
- Lock controlled drive power prevents hard drive damage from accidental removal
- Power and activity lights report on the drive status
- All aluminum construction for extra durability and cooling
- Swap Manager Software allows the hard drive to be removed or replaced while the system is running
Applications
- Heavy duty model is ideal for use in offices, large enterprises, universities, government institutions or other environments requiring heavy usage
- Fast and easy way to make backup copies of your files, applications, company’s critical data and for transporting databases and other large files from one location to another
- Great for use in servers and storage subsystems
- Perfect for mission critical control computers where downtime must be minimized
Product Numbers
| Dell Harmony | A1261011 |
| UPC Code | 065030794794 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 3 Years |
| Hardware | |
| Key Lock | Yes |
| Fans | 2 - 40 mm |
| Connector(s) | |
| Connector Type(s) | 1 - IDE (40 Pin; EIDE/PATA) Female |
| 1 - IDE (40 Pin; EIDE/PATA) Male | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Female | |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| Performance | |
| Shock Protection | Yes |
| Hot Swap Capability | Yes |
| Dimensions | 9.25 x 5.75 x 1.61 Inches (236 x 148 x 41 mm) |
| External Connectors | 40 Pin Header Male, 4 Pin LP4 Male |
| Fans | Two front-mounted 4cm ball bearing fans |
| Internal Connectors | 40 Pin Header Female, 4 Pin LP4 Female |
| LEDs | Green - Drive power, Yellow - Drive Activity, Lower Red - Fan Status, Red “H” – High Temperature warning, Green “N” – Normal Operating Temperature |
| Note | Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated |
| System requirements | Any PC or Mac with an IDE Hard Drive interface and an available 5.25 inch drive bay |
| Weight (without drive) | 2.15 lbs (0.98 kg) |
| Physical Characteristics | |
| Color | Beige |
| Enclosure Type | Aluminum |
| Product Length | 9.3 in [236 mm] |
| Product Width | 5.7 in [146 mm] |
| Product Height | 1.6 in [41 mm] |
| Product Weight | 34.6 oz [980 g] |
| Indicators | |
| LED Indicators | 1 - Activity |
| 1 - Fan Failure | |
| 1 - Power | |
| 1 - Temperature Warning | |
| Packaging Information | |
| Shipping (Package) Weight | 2.4 lb [1.1 kg] |
Related Products
Accessories
Downloads
Manual(s):
- DRW115ATA.pdf
English
Data Sheet(s)
- DRW115ATA_Datasheet.pdf
English - DRW115ATA_Datasheet-ES.pdf
Español - DRW115ATA_Datasheet-FR.pdf
Français - DRW115ATA_Datasheet-IT.pdf
Italiano - DRW115ATA_Datasheet-NL.pdf
Nederlands









