Server Management / KVM Cables / SV5USBS8P
8 Pack USB Cat5 Dongle for Single Console IP KVM Switch
SV5USBS8PConnect a USB/VGA server to your StarTech.com SVx31DUTP Series Cat 5 KVM Switch – 8 Pack
$299.00 USD
May be in stock with Resellers/Distributors
This 8 pack of USB IP KVM Server Interface Modules lets you connect StarTech.com's IP KVM Switches (SV831DUTP, SV1631DUTP) to USB server ports, using CAT5 cables.
The StarTech.com Advantage
- Built in ASIC for greater reliability and compatibility.
Features
- Auto Signal Compensation (ASC)to compensate for different distances
- Exceptional video quality - supporting up to 1600 x 1200
- Hot Pluggable - add or remove computers without having to power down the switch
- Multiplatform support: PC, Mac, Sun and terminal-based systems
Applications
- Connects a computer with USB to a CAT5 KVM swtich
Product Numbers
| Dell Harmony | A2376788 |
| UPC Code | 065030832977 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - USB A (4 pin) Male | |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Plastic |
| Product Length | 3.5 in [90 mm] |
| Product Width | 1.7 in [43 mm] |
| Product Height | 0.9 in [23 mm] |
| Product Weight | 3.5 oz [100 g] |
| Indicators | |
| LED Indicators | 1 - Green - Power |
| 1 - Orange - Link | |
| Packaging Information | |
| Package Quantity | 8 |
| Shipping (Package) Weight | 3.7 lb [1.7 kg] |
| What's in the Box | |
| Included in Package | 8 - USB Server Interface Modules |
Related Products
SV1631DUTP 16 Port 1U Rackmount USB PS/2 Cat5 UTP KVM Switch Control up to 16 VGA USB or PS/2 computers, connected using Cat 5 UTP cabling
$474.99
Not Available Downloads
Data Sheet(s)
- SV5USBS8P_Datasheet.pdf
English - SV5USBS8P_Datasheet-ES.pdf
Español - SV5USBS8P_Datasheet-FR.pdf
Français - SV5USBS8P_Datasheet-IT.pdf
Italiano - SV5USBS8P_Datasheet-NL.pdf
Nederlands











