USB VGA KVM Console Extender w/ Serial & Audio Over Cat5 UTP - 1000 ft
SV565UTPUSAExtend VGA video, USB, audio and serial signals up to 300m (1000ft) over Cat 5 or better cabling
The SV565UTPUSA USB VGA KVM Console Extender w/ Serial & Audio Over Cat5 UTP (1000 ft) lets you control a server, computer or multiple computers (connected through KVM Switch) over standard Cat5 or Cat6 UTP network cable, at distances of up to 1000ft (333m) over a secure remote connection to a locked (secure) server.
Attached mounting brackets on the remote unit allow the console extender to be mounted in a convenient location, and features support for resolutions up to 1920x1080, with automatic image calibrations for out-of-the-box performance and manual controls accessible via the serial interface.
For added convenience, the Console/KVM extender supports USB computer connections, and is compatible with any brand of USB KVM Switch.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Supports high definition images at full clarity over extreme distances with the most comprehensive port options for a remote experience as if you were truly local
- Attached mounting brackets on the remote unit provide versatile wall or desk mounting options
- Works with both CAT5 and CAT6 cabling, and auto synchronization means an instant and easy setup regardless of infrastructure
Features
- High resolution support up to 1920 x 1080 @60Hz
- Maximum supported distance of 1000ft (300m)
- Automatic image calibration and adjustment
- Upgradable Firmware
- Manual configuration via serial interface
- VGA and Audio pass through on remote unit
- Wall Mounting brackets on remote unit
- Serial devices can be connected at the local station or the remote console
- Transmitter unit is powered by the USB port of the host PC; the remote unit is powered by it's own adapter.
- Supports cascading for multiple remote stations
- Supports most combo keyboard and mouse sets (including Wireless)
Applications
- Ideal for high security environments where the server and data contained within a server room, while the user has no direct access to the hardware
- Extend USB keyboard and mouse, RS232 serial, VGA, and audio up to 1000ft away
- Monitor computer-controlled equipment in a factory or warehouse
- Use one or more servers in a server room from a remote location
- Perfect for adding console controls for areas not environmentally suitable for a full PC or server
- Can act as a thin client for power users controlling powerful rack mounted servers as their desktop machines
- Full serial support for remote applications such as touchscreens, barcode scanners, etc.
Product Numbers
| Dell Harmony | A3000631 |
| TechData Dis | 62416Q |
| ASI Distribution USA | 83669 |
| Ingram Micro USA | BH2319 |
| Synnex US | STA-SV565UTPUSA |
| UPC Code | 065030835329 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Audio | Yes |
| KVM Ports | 1 |
| PC Interface | USB |
| PC Video Type | VGA |
| Multi-Monitor | No |
| Rack-Mountable | No |
| Daisy-Chain | Yes |
| Connector(s) | |
| Console Interface(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| 2 - RJ-45 Female | |
| 2 - USB A (4 pin) Female | |
| Host Connectors | 1 - DB-9 (9 pin; D-Sub) Female |
| 1 - RJ-45 Female | |
| 1 - USB B (4 pin) Female | |
| 1 - VGA (15 pin; High Density D-Sub) Male | |
| 2 - 3.5 mm Mini-Jack (3 Position) Female | |
| Other Interface(s) | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| 1 - VGA (15 pin; High Density D-Sub) Female | |
| Performance | |
| IP Control | No |
| Maximum Cable Length | 1000ft (300m) |
| Maximum Analog Resolutions | 1920 x 1080 @60Hz |
| Physical Characteristics | |
| Color | Black |
| Enclosure Type | Aluminum |
| Product Width | 6.1 in [156 mm] |
| Product Height | 1 in [26 mm] |
| Product Depth | 4.4 in [112 mm] |
| Product Weight | 0.6 lb [0.3 kg] |
| Indicators | |
| LED Indicators | Power LED Link (Receiver and Transmitter) |
| RJ45 Link LED (Local and Remote) | |
| Setup LED (Local) | |
| USB Link (Keyboard and Mouse on Local, Single USB on Remote) | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | 0.8A |
| Output Voltage | 5 DC |
| Output Current | 4A |
| Center Tip Polarity | Positive |
| Plug Type | N |
| Environmental | |
| Operating Temperature | 0°C to 40°C (32°F to 104°F) |
| Storage Temperature | -40°C to 70°C (-40°F to 158°F) |
| Humidity | 80% RH |
| Special Notes / Requirements | |
| Note | Supports most combo keyboard and mouse sets (including Wireless) |
| Packaging Information | |
| Shipping (Package) Weight | 3.1 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1 - Local Receiver |
| 1 - Remote Transmitter | |
| 1 - USB Cable | |
| 1 - VGA cable | |
| 1 - Power Adapter | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- SV565UTPUSA.pdf
English - SV565UTPUSA-ES.pdf
Español - SV565UTPUSA-FR.pdf
Français
Data Sheet(s)
- SV565UTPUSA_Datasheet.pdf
English - SV565UTPUSA_Datasheet-ES.pdf
Español - SV565UTPUSA_Datasheet-FR.pdf
Français - SV565UTPUSA_Datasheet-IT.pdf
Italiano - SV565UTPUSA_Datasheet-NL.pdf
Nederlands















